You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSc 1/24/10 N

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PSc 1/24/10 N

General Information

  • Extended Product Type:
    PSc 1/24/10 N
  • Product ID:
    2CDL210331R1012
  • EAN:
    4053546050516
  • Catalog Description:
    PSc 1/24/10 N Busbar
  • Long Description:
    PSc busbars for slim range protection devices with 1P+N in just one module

Accessories

Identifier Description Type Qty Unit Of Measure
2CDL200331R0013
BSKc Accessories for PSc Busbars BSKc 1 piece
2CDL200001R2506
AST25/27QS Feeder Terminal AST25/27QS 2 piece

Technical

  • Standards:
    IEC/EN 60947-1: 2007 + A1: 2011
  • Rated Voltage (Ur):
    0 ... 690 V AC/DC
  • Rated Operational Voltage:
    400 V
  • Rated Current (In):
    Maximum 100 A
  • Rated Uninterrupted Current (Iu):
    63 A
  • Frequency (f):
    50 ... 60 Hz
  • Power Supply Connection:
    Bottom
  • Pitch:
    44729.0
  • Number of Poles:
    12
  • Number of Phases:
    2
  • Number of Modular Spacings per DIN Rail:
    12
  • Number of Mountable Devices:
    12
  • Overvoltage Category:
    III
  • Connection Type:
    Cable
  • Housing Type:
    light grey, RAL 7035
  • Mounting Position:
    bottom
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible with Ferrule 10 mm²
    Rigid 10 mm²
    Solid 10 mm²
    Stranded 10 mm²
  • Rated Cross-Section:
    10 mm²

Environmental

  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    0.08 mm
  • Product Net Height:
    0.08 mm
  • Product Net Depth / Length:
    0.218 mm
  • Product Net Weight:
    0.103 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.043 mm
  • Package Level 1 Height:
    0.025 mm
  • Package Level 1 Depth / Length:
    0.218 mm
  • Package Level 1 Gross Weight:
    1.2 kg
  • Package Level 1 EAN:
    4053546050516

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 90 10
  • UNSPSC:
    39121117
  • eClass:
    V11.0 : 27371306
  • IDEA Granular Category Code (IGCC):
    4378 >> Phase busbar
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links