You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S2C-A1

General Information

  • Extended Product Type:
    S2C-A1
  • Product ID:
    2CDS200909R0001
  • EAN:
    4016779570992
  • Catalog Description:
    S2C-A1 Shunt Trip
  • Long Description:
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series.

Technical

  • Standards:
    CSA 22.2 No. 235
    UL 1077
  • Function:
    Shunt Trip
  • Suitable For:
    S200
    S200M
    S200P
    S200S
    S200 MT
    S200 MUC
    S300P
    DS200AC
    DS200A
    DS200MAC
    DS200MA
  • Suitable for Product Class:
    Miniature Circuit Breaker
    Residual Current Device
  • Power Loss:
    0 W

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • SCIP:
    4906475e-2b37-45cb-918c-db295dd155a2 Germany (DE)
  • REACH Declaration:
    9AKK107492A1906

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.133 kg

Container Information

  • Package Level 1 Units:
    blister 1 piece
  • Package Level 1 Width:
    28 mm
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Gross Weight:
    0.138 kg
  • Package Level 1 EAN:
    4016779570992
  • Package Level 2 Units:
    50 piece
  • Package Level 2 Width:
    820 mm
  • Package Level 2 Height:
    560 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    7 kg
  • Package Level 2 EAN:
    4016779946124

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    3210837
  • E-Number (Sweden):
    2102510
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • EPLAN Function Definition:
    Circuit breaker / Graphic / Graphic C1_C2
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 50 80
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    4879 >> Shunt release (for power circuit breaker)
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links