You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-A2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S2C-A2

General Information

  • Extended Product Type:
    S2C-A2
  • Product ID:
    2CDS200909R0002
  • EAN:
    4016779571005
  • Catalog Description:
    S2C-A2 Shunt Trip
  • Long Description:
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series.

Technical

  • Standards:
    CSA 22.2 No. 235
    UL 1077
  • Function:
    Shunt Trip
  • Suitable For:
    S200
    S200M
    S200P
    S200S
    S200 MT
    S200 MUC
    S300P
    DS200AC
    DS200A
    DS200MAC
    DS200MA
  • Suitable for Product Class:
    Miniature Circuit Breaker
    Residual Current Device
  • Power Loss:
    0 W

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CDK400627D2701
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    4906475e-2b37-45cb-918c-db295dd155a2 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.133 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    blister 1 piece
  • Package Level 1 Gross Weight:
    0.138 kg
  • E-Number (Finland):
    3210838
  • E-Number (Sweden):
    2102511

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 50 80
  • UNSPSC:
    39121601
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    4879 >> Shunt release (for power circuit breaker)
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links