Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2C-A2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2C-A2

General Information

  • Extended Product Type:
    S2C-A2
  • Product ID:
    2CDS200909R0002
  • EAN:
    4016779571005
  • Catalog Description:
    S2C-A2 - Shunt Trip
  • Long Description:
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Miniature Circuit Breakers MCBs Accessories » Shunt Trips

Ordering

  • E-Number (Sweden):
    2102511
  • EAN:
    4016779571005
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.133 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    28 mm
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Gross Weight:
    0.138 kg
  • Package Level 1 EAN:
    4016779571005
  • Package Level 2 Units:
    50 piece
  • Package Level 2 Width:
    820 mm
  • Package Level 2 Height:
    560 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    7 kg
  • Package Level 2 EAN:
    4016779946131

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Function:
    Shunt Trip
  • Power Loss:
    0 W
  • Product Main Type:
    S2C
  • Product Name:
    Shunt Trip
  • RoHS Date:
    0335
  • Standards:
    CSA 22.2 No. 235
    UL 1077
  • Suitable For:
    S200
    S200M
    S200P
    S200S
    DS200AC
    DS200A
    DS200MAC
    DS200MA
  • Suitable for Product Class:
    Miniature Circuit Breaker
    Residual Current Device

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002303 - Shunt
  • ETIM 5:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • Object Classification Code:
    K
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds