Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S2C-H02L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S2C-H02L

General Information

  • Extended Product Type:
    S2C-H02L
  • Product ID:
    2CDS200936R0003
  • EAN:
    4016779648844
  • Catalog Description:
    S2C-H02L Auxiliary Contact
  • Long Description:
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series.

Technical

  • Function:
    Auxiliary Contact
  • Suitable For:
    S200
    S200M
    S200P
    S200S
    S200 MT
    S200 MUC
    S300P
  • Suitable for Product Class:
    Miniature Circuit Breaker
  • Power Loss:
    1 W
    Maximum 1 W
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Accessory Type:
    Auxiliary Contact
  • Mounting Position:
    left

Material Compliance

  • RoHS Information:
    9AKK108468A4564
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230731
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    8.8 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.055 kg

Ordering

  • Package Level 1 Units:
    blister 1 piece
  • Package Level 1 Gross Weight:
    0.058 kg
  • E-Number (Finland):
    3210850
  • E-Number (Sweden):
    2102507

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 50 80
  • UNSPSC:
    39121522
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links