Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S2C-H10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S2C-H10

General Information

  • Extended Product Type:
    S2C-H10
  • Product ID:
    2CDS200970R0002
  • EAN:
    4016779645522
  • Catalog Description:
    S2C-H10 Auxiliary Contact
  • Long Description:
    Indication of the position of the device’s contacts. S2C-H01 is the opening device and S2C-H10 the closing device. Compared to the S2C-S/H6R, the S2C-H10 entails less cost and many practical benefits. It can be fitted at the bottom of the MCBs and RCDs and is thus much more convenient for retrofitting than the side-mounted device because not all MCBs have to be removed from the rail first. And even when the MCBs affected are connected to a busbar, they do not have to be removed. 50% space can be saved. Suitable for MCBs S200 series, electronic RCBOs DSE200 series.

Technical

  • Standards:
    CSA 22.2 No. 235
    GB/T 14048.5
    UL 1077
  • Function:
    Auxiliary Contact
  • Suitable For:
    S200
    S200M
    S200MT
    S200MUC
    S200P
    S200S
    SD200
  • Suitable for Product Class:
    Miniature Circuit Breaker
    Residual Current Device
  • Power Loss:
    0.5 W
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Accessory Type:
    Auxiliary Contact
  • Mounting Position:
    bottom

Material Compliance

  • RoHS Information:
    2CDK440030D2703
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    0335
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    17.4 mm
  • Product Net Height:
    21.2 mm
  • Product Net Depth / Length:
    23.1 mm
  • Product Net Weight:
    0.008 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.012 kg
  • E-Number (Sweden):
    2102505
  • Replacement Product ID (NEW):
    2CDS200970R0032

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 50 80
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links