You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SU203M-C20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SU203M-C20

General Information

  • Extended Product Type:
    SU203M-C20
  • Product ID:
    2CDS273337R0204
  • EAN:
    4016779931342
  • Catalog Description:
    SU203M-C20 Miniature Circuit Breaker - 3P - C - 20 A
  • Long Description:
    SU203M-C20 Miniature Circuit Breaker C-Char., 10kA, 20A, 3P UL489

Accessories

Identifier Description Type Qty Unit Of Measure
2CCA880100R0001
CMS-100PS Sensor CMS-100PS 1 piece
2CCA880101R0001
CMS-101PS Sensor CMS-101PS 1 piece
2CCA880102R0001
CMS-102PS Sensor CMS-102PS 1 piece
2CDS200914R0001
S2C-H6RU Auxiliary Contact S2C-H6RU 1 piece
2CDS200924R0001
S2C-S6RU Signal / Auxiliary Contact S2C-S6RU 1 piece
2CDS200908R0001
S2C-A1U Shunt Trip S2C-A1U 1 piece
2CDS200908R0002
S2C-A2U Shunt Trip S2C-A2U 1 piece

Technical

  • Standards:
    CSA 22.2 No. 5
    IEC/EN 60947-2
    UL 489
  • Tripping Characteristic:
    C
  • Rated Operational Voltage:
    acc. to IEC 60898-1 400 V AC
    acc. to IEC 60947-2 400 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
    at 2000 m 5 kV
    at Sea Level 6.2 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    20 A
  • Rated Short-Circuit Capacity:
    (400 V AC) 11.2 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 15 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (400 V) 15 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (400 V AC) 11.2 kA
  • Rated Frequency (f):
    50 / 60 Hz
    DC
  • Power Loss:
    7.5 W
    at Rated Operating Conditions per Pole 2.5 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Mechanical Endurance:
    20000 cycle
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Overvoltage Category:
    III
  • Tightening Torque:
    2.8 N·m
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Actuator Marking:
    I / O
  • Actuator Material:
    Insulation Group II, Black, Sealable
  • Housing Material:
    Insulation Group I, RAL 7035
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    any
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Busbar 10 / 10 mm²
    Flexible with Ferrule 0.75 ... 25 mm²
    Flexible 0.75 ... 25 mm²
    Rigid 0.75 ... 35 mm²
    Stranded 0.75 ... 35 mm²
  • Installation Size:
    acc. to DIN 43880 3
  • Terminal Type:
    Double Clamp

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20
    Enclosure with Cover IP40
  • Pollution Degree:
    3
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g 2 shocks 13 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CDK400595D2706
  • REACH Declaration:
    9AKK107492A1906
  • Environmental Information:
    9AKK107680A9140
  • SCIP:
    89318623-ff2d-4ce0-aefe-5d16fac11138 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    480Y / 277 V AC
  • Interrupting Rating acc. to UL489:
    (240 V AC) 10 kA
    (480Y / 277 V AC) 10 kA
  • Connecting Capacity UL/CSA:
    Busbar 18-8 AWG
    Conductor 18-4 AWG

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    52.5 mm
  • Product Net Height:
    111 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.375 kg
  • Pole Net Weight:
    0.125 kg
  • Built-In Depth (t2):
    69 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.4 kg
  • E-Number (Finland):
    3211284

Certificates and Declarations

  • Certification Agency:
    CSA
    EN
    IEC
    UL

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 20 10
  • UNSPSC:
    39121603
  • eClass:
    V11.0 : 27141901
  • IDEA Granular Category Code (IGCC):
    4899 >> Miniature circuit breaker (MCB) screw-in model
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links