Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6305.0107.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6305.0107.1

General Information

  • Global Commercial Alias:
    6305.0107.1
  • Extended Product Type:
    SLD 00
  • Product ID:
    2CGX063050107
  • EAN:
    7331980032402
  • Catalog Description:
    SLD 00 Fuse switch disconnector
  • Long Description:
    Fuse switch disconnector with dependent manual operation

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Sweden (SE)

Popular Downloads

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    495 mm
  • Product Net Depth / Length:
    160 mm
  • Product Net Weight:
    1.8 kg

Technical

  • Rated Operational Current AC-21B (Ie):
    (690 V) 160 A
  • Rated Operational Current AC-23B (Ie):
    (400V) 160 A
  • Conventional Thermal Current (Ithe):
    160 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Operational Voltage:
    400 V
  • Rated Peak Withstand Current Low Voltage (Ipk):
    10.9 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 6.1 kiloampere rms
  • Rated Conditional Short-Circuit Current (Inc):
    (160 A fuse, 400 V) 50 kiloampere rms
    (160 A fuse, 690 V) 30 kiloampere rms
  • Handle Type:
    Cover grip
  • Fuse Size:
    00
  • Number of Poles:
    3
  • Cable Cross-Section:
    2.5 ... 95 mm²
  • Degree of Protection:
    acc. to IEC 60529 IP2X
  • Tightening Torque:
    15 N·m
    Wire-Clamp 15 ... 20 N·m
  • Fuse Type:
    NH

Technical UL/CSA

  • Tightening Torque:
    15 N·m
    Wire-Clamp 15 ... 20 N·m

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Depth / Length:
    495 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    1.8 kg
  • Package Level 1 EAN:
    7331980032402
  • Package Level 2 Units:
    80 euro pallet
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    750 mm
  • Package Level 2 Gross Weight:
    144 kg

Classifications

  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • eClass:
    V11.1 : 27371401
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    5411204
  • E-Number (Sweden):
    0732749
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds