Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3521B-A05945 95

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3521B-A05945 95

General Information

  • Extended Product Type:
    3521B-A05945 95
  • Product ID:
    2CHB210599A4095
  • EAN:
    8592624100539
  • Catalog Description:
    Mechanical Controls Rocker lever Series switch black - Basic55
  • Long Description:
    up for 3-gang standard frame ABB-basic55

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10
  • Number of Rocker Switches:
    2
  • Design Range:
    Basic55
  • Wiring Configuration:
    Series switch
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Basic element with central cover plate
  • Actuator Type:
    Rocker lever
  • Connection Type:
    Plug Clamp
  • Surface Finishing:
    Glossy
  • Material:
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Color:
    black
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    34 mm
  • Product Net Weight:
    68.6 g
  • Built-In Depth (t2):
    36.6 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links