Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 5520H-A03457 62W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

5520H-A03457 62W

General Information

  • Extended Product Type:
    5520H-A03457 62W
  • Product ID:
    2CHH203457A6062
  • EAN:
    8592624112266
  • Catalog Description:
    5520H-A03457 62W Schuko socket outlet, shuttered ; 5520H-A03457 62W
  • Long Description:
    Schuko socket outlet, shuttered

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush mounted (plaster)
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • Color:
    White

Environmental

  • Degree of Protection:
    IP40

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 mA

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.0761 kg
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    195 mm
  • Package Level 1 Height:
    393 mm
  • Package Level 1 Depth / Length:
    195 mm
  • Package Level 1 Gross Weight:
    0.0883 kg
  • Package Level 1 EAN:
    8592624112266

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds