Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3559H-A05445 63W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3559H-A05445 63W

General Information

  • Extended Product Type:
    3559H-A05445 63W
  • Product ID:
    2CHH590545A6063
  • Catalog Description:
    3559H-A05445 63W Switch, two circuits (2 gang 1 way)
  • Long Description:
    Switch, two circuits (2 gang 1 way)

Ordering

  • Customs Tariff Number:
    85365007
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    71 mm
  • Product Net Width:
    71 mm
  • Product Net Weight:
    0.0743 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    8592624110835
  • Package Level 1 Gross Weight:
    0.0857 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush mounted (plaster)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds