You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3292H-A00003 63W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3292H-A00003 63W

General Information

  • Extended Product Type:
    3292H-A00003 63W
  • Product ID:
    2CHH920003A6063
  • EAN:
    8592624109013
  • Catalog Description:
    3292H-A00003 63W Thermostat with rotary temperature setting On/Off Resistance sensor Other - Levit
  • Long Description:
    Thermostat with rotary temperature setting

Technical

  • Power Consumption (@Pcons):
    4 W
  • Measuring Range:
    13 … 48 °C
  • Number of Outputs:
    Heater 1
    Cooler 1
  • Control Characteristic:
    P
  • Operating Mode:
    Turn
  • Design Range:
    Levit
  • Connection Type:
    Two Wired
  • Contact Type:
    Normally Open (NO)
  • Mounting Type:
    Flush Mounted
  • Sensor Type:
    Resistance sensor
  • Model Number:
    On/Off
  • Color:
    Other

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.1174 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.1317 kg
  • Package Level 1 EAN:
    8592624109013

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321089
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC010927 - Room thermostat
  • ETIM 8:
    EC010927 - Room thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    90321089
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links