Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 5518N-C23750

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Environmental

  • RoHS Status:
    No declaration needed

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    168 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    665.56 g

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    178 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    290 mm
  • Package Level 1 Gross Weight:
    689.96 g
  • Package Level 1 EAN:
    8592624115922

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds