You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0219/12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0219/12

General Information

  • Extended Product Type:
    0219/12
  • Product ID:
    2CKA000230A0395
  • EAN:
    4011395117125
  • Catalog Description:
    0219/12 Assembly adapter Modular Jack 2 gang silver
  • Long Description:
    For the accommodation of one or two universal modules 0219. For flush-mounted installation. Suitable for telephone connection unit cover plates 2539-21x and 1766-xxx.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A2629
1766-20 Cover Plate TAE 1 gang platinum - alpha 1766-20 1 piece
2CKA001753A2637
1766-21 Cover Plate TAE 1 gang bronze - alpha 1766-21 1 piece
2CKA001710A2496
1766-22G Cover Plate TAE 1 gang ivory - alpha 1766-22G 1 piece
2CKA001753A7743
1766-24G Cover Plate TAE 1 gang studio white - alpha 1766-24G 1 piece
2CKA001710A3310
1766-260 Cover Plate TAE 1 gang palladium - alpha 1766-260 1 piece
2CKA001710A3336
1766-266 Cover Plate TAE 1 gang titanium - alpha 1766-266 1 piece
2CKA001753A0055
1766-72 Cover Plate TAE 1 gang ivory - impuls 1766-72 1 piece
2CKA001753A4989
1766-74 Cover Plate TAE 1 gang alpine white - impuls 1766-74 1 piece
2CKA001753A0176
1766-774 Cover Plate TAE 1 gang studio white matt - impuls 1766-774 1 piece
2CKA001753A0148
1766-775 Cover Plate TAE 1 gang black matt - impuls 1766-775 1 piece
2CKA001753A0056
1766-783 Cover Plate TAE 1 gang aluminium silver - impuls 1766-783 1 piece
2CKA001753A5465
1766-79 Cover Plate TAE 1 gang champagne metallic - impuls 1766-79 1 piece
2CKA001710A3854
1766-803 Cover Plate TAE 1 gang grey metallic - 63x63 1766-803 1 piece
2CKA001710A3613
1766-81 Cover Plate TAE 1 gang anthracite - 63x63 1766-81 1 piece
2CKA001710A3144
1766-82 Cover Plate TAE 1 gang ivory white - 63x63 1766-82 1 piece
2CKA001710A3659
1766-83 Cover Plate TAE 1 gang aluminium silver - 63x63 1766-83 1 piece
2CKA001710A4084
1766-840-500 Cover Plate TAE 0 gang brass - 63x63 1766-840-500 1 piece
2CKA001710A3992
1766-84-500 Cover Plates (partly incl. Insert) TAE 0 gang studio white - 63x63 1766-84-500 1 piece
2CKA001710A3765
1766-866 Cover Plate TAE 1 gang stainless steel - Pure Stainless Steel 1766-866 1 piece
2CKA001710A3926
1766-884 Cover Plate TAE 1 gang studio white matt - 63x63 1766-884 1 piece
2CKA001710A3903
1766-885 Cover Plate TAE 1 gang black matt - 63x63 1766-885 1 piece
2CKA001753A7719
1746-24G FN Cover Plate Telecommunication inserts 1 gang studio white - alpha 1746-24G FN 1 piece
2CKA000230A0396
0219/13 Assembly adapter Modular Jack 2 gang grey 0219/13 1 piece
2CKA001724A4329
2539-212-500 Cover Plates (partly incl. Insert) TAE 0 gang white - Busch-Duro 2000 2539-212-500 1 piece
2CKA001724A4327
2539-214-500 Cover Plates (partly incl. Insert) TAE 0 gang alpine white - Reflex SI/SI Linear 2539-214-500 1 piece
2CKA001724A4279
2539-92-507 Cover Plates (partly incl. Insert) TAE 0 gang white - Basic55 2539-92-507 1 piece
2CKA001724A4312
2539-93-507 Cover Plates (partly incl. Insert) TAE 0 gang champagne - Basic55 2539-93-507 1 piece
2CKA001724A4275
2539-94-507 Cover Plates (partly incl. Insert) TAE 0 gang alpine white - Basic55 2539-94-507 1 piece
2CKA001724A4315
2539-95-507 Cover Plates (partly incl. Insert) TAE 0 gang château-black - Basic55 2539-95-507 1 piece
2CKA001724A4318
2539-96-507 Cover Plates (partly incl. Insert) TAE 0 gang chalet-white - Basic55 2539-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Modular Jack
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Sand-cast
    Matt
  • Material:
    Metal
  • Color:
    silver
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0018
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    40 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    40 g
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links