You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0521 PZ-GS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0521 PZ-GS

General Information

  • Extended Product Type:
    0521 PZ-GS
  • Product ID:
    2CKA000470A0021
  • EAN:
    4011395668306
  • Catalog Description:
    DIN Profile Cylindrical Lock Simultaneous locking with 3 keys - solo
  • Long Description:
    Acc. to German Standard DIN 18252. Total length 40 mm for blind switches and push switches For inserts 2712/2713/2722/2723/2733 USL-101 and 2712/2733 SLW-5x.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001101A0898
Blind switch insert 2-pole push button 2722 USL-101 1 piece
2CKA001101A0880
Blind switch insert 1-pole switch and push switch 2713 USL-101 1 piece
2CKA001101A0872
Blind switch insert 2-pole switch and push switch 2712 USL-101 1 piece
2CKA001101A0906
Blind switch insert 1-pole push button 2723 USL-101 1 piece
2CKA001101A0914
Key switch insert 1-pole switch 2733 USL-101 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Suitable For:
    2CKA001101A0831
    2CKA001101A0898
    2CKA001101A0880
    2CKA001101A0856
    2CKA001101A0872
    2CKA001101A0906
    2CKA001101A0914
  • Design Range:
    solo
    alpha
    Busch-Duro 2000
    Busch-axcent
    Busch-balance SI
    Busch-Dynasty
    carat
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI/SI Linear
    alpha exclusive
    alpha nea
    Busch-axcent pur
    future
    63x63
    Busch-art linear
    Busch-Duro 2000 SI Linear
    Reflex SI
    Reflex SI Linear
  • Lock Type:
    Simultaneous locking
  • Mounting Type:
    Pluggable
  • Includes:
    3 keys
  • Model Number:
    Cylinder
  • Application Function:
    Electrical Load and Light Control
    Blind / Shutter / Shading Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0094
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    17 mm
  • Product Net Height:
    32.9 mm
  • Product Net Depth / Length:
    42.2 mm
  • Product Net Weight:
    142.5 g

Ordering

  • Replaced Product ID (OLD):
    0470-0-0021

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000743 - Insert for lock system
  • ETIM 9:
    EC000743 - Insert for lock system
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27400642
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links