You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2001/7 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2001/7 U

General Information

  • Extended Product Type:
    2001/7 U
  • Product ID:
    2CKA001012A1630
  • EAN:
    4011395585900
  • Catalog Description:
    Switch insert Intermediate switch
  • Long Description:
    Suitable for impuls cover plate with operating knob.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001413A0897
Switch insert Two-way push switch with Neon lamp 1 CO 2021/6 UK 1 piece
2CKA001012A1705
Switch insert Two-way push switch with N 1 CO 2021/6 UNV 1 piece
2CKA001012A2069
Switch insert Two-way push switch with Feedback-signal contact 1 CO 2021/6 UNV-201 1 piece
2CKA001413A1051
Switch insert Two-way push switch with Feedback-signal contact 1 CO 2021/6 US-201 1 piece
2CKA001022A0615
Switch insert Two-way switch with Neon lamp 2001/6 UKGL-101 1 piece
2CKA001022A0623
Switch insert 2-pole switch with Neon lamp 2001/2 UKGL-101 1 piece
2CKA001012A1622
Switch insert Series switch 2001/5 U 1 piece
2CKA001012A2111
Flush Mounted Inserts Series switch 2001/5 U-507 1 piece
2CKA001012A2195
Flush Mounted Inserts Two-way switch 2001/6 U-500 1 piece
2CKA001012A2109
Flush Mounted Inserts Two-way switch 2001/6 U-507 1 piece
2CKA001754A4505
Cover Frame 1gang ivory - impuls 1721-72-500 1 piece
2CKA001754A4514
Cover Frame 1gang chrome - impuls 1721-726-500 1 piece
2CKA001754A4507
Cover Frame 1gang solar gold - impuls 1721-73-500 1 piece
2CKA001754A4513
Cover Frame 1gang alpine white - impuls 1721-74-500 1 piece
2CKA001754A4222
Cover Frame 1gang alpine white - impuls 1721-74-507 1 piece
2CKA001754A4429
Cover Frame 1gang studio white matt - impuls 1721-774 1 piece
2CKA001754A4430
Cover Frame 1gang studio white matt - impuls 1721-774-507 1 piece
2CKA001754A4424
Cover Frame 1gang black matt - impuls 1721-775 1 piece
2CKA001754A4510
Cover Frame 1gang champagne metallic - impuls 1721-79-500 1 piece
2CKA001754A4225
Cover Frame 1gang champagne metallic - impuls 1721-79-507 1 piece
2CKA001754A4313
Cover Frame 2gang ivory - impuls 1722-72 1 piece
2CKA001754A4134
Cover Frame 2gang chrome - impuls 1722-726 1 piece
2CKA001754A3542
Cover Frame 2gang solar gold - impuls 1722-73 1 piece
2CKA001754A4525
Cover Frame 2gang alpine white - impuls 1722-74-500 1 piece
2CKA001754A4226
Cover Frame 2gang alpine white - impuls 1722-74-507 1 piece
2CKA001754A4431
Cover Frame 2gang studio white matt - impuls 1722-774 1 piece
2CKA001754A4432
Cover Frame 2gang studio white matt - impuls 1722-774-507 1 piece
2CKA001754A4425
Cover Frame 2gang black matt - impuls 1722-775 1 piece
2CKA001754A2528
Cover Frame 2gang champagne metallic - impuls 1722-79 1 piece
2CKA001754A4314
Cover Frame 3gang ivory - impuls 1723-72 1 piece
2CKA001754A4135
Cover Frame 3gang chrome - impuls 1723-726 1 piece
2CKA001754A3591
Cover Frame 3gang solar gold - impuls 1723-73 1 piece
2CKA001754A2437
Cover Frame 3gang alpine white - impuls 1723-74 1 piece
2CKA001754A4433
Cover Frame 3gang studio white matt - impuls 1723-774 1 piece
2CKA001754A4426
Cover Frame 3gang black matt - impuls 1723-775 1 piece
2CKA001754A2536
Cover Frame 3gang champagne metallic - impuls 1723-79 1 piece
2CKA001754A4315
Cover Frame 4gang ivory - impuls 1724-72 1 piece
2CKA001754A4136
Cover Frame 4gang chrome - impuls 1724-726 1 piece
2CKA001754A3641
Cover Frame 4gang solar gold - impuls 1724-73 1 piece
2CKA001754A2445
Cover Frame 4gang alpine white - impuls 1724-74 1 piece
2CKA001754A4224
Cover Frame 4gang alpine white - impuls 1724-74-507 1 piece
2CKA001754A4434
Cover Frame 4gang studio white matt - impuls 1724-774 1 piece
2CKA001754A4435
Cover Frame 4gang studio white matt - impuls 1724-774-507 1 piece
2CKA001754A4427
Cover Frame 4gang black matt - impuls 1724-775 1 piece
2CKA001754A2544
Cover Frame 4gang champagne metallic - impuls 1724-79 1 piece
2CKA001754A4223
Cover Frame 4gang champagne metallic - impuls 1724-79-507 1 piece
2CKA001754A4316
Cover Frame 5gang ivory - impuls 1725-72 1 piece
2CKA001754A4137
Cover Frame 5gang chrome - impuls 1725-726 1 piece
2CKA001754A3690
Cover Frame 5gang solar gold - impuls 1725-73 1 piece
2CKA001754A2452
Cover Frame 5gang alpine white - impuls 1725-74 1 piece
2CKA001754A4436
Cover Frame 5gang studio white matt - impuls 1725-774 1 piece
2CKA001754A4428
Cover Frame 5gang black matt - impuls 1725-775 1 piece
2CKA001754A2551
Cover Frame 5gang champagne metallic - impuls 1725-79 1 piece
2CKA001714A0295
Label Braille Symbol "light" - Allwetter 44 (IP 44) 2144 LI 1 piece
2CKA001784A0545
Illumination set Switch/push button Orange Neon lamp 230 V - Busch-Duro 2000 SM 8350 1 piece
2CKA001784A0560
Illumination set Switch/push button Orange Neon lamp 230 V - Busch-Duro 2000 SM 8352 1 piece
2CKA001784A0578
Illumination set Switch/push button Orange Neon lamp 230 V - Busch-Duro 2000 SM 8353 1 piece
2CKA001784A0552
Illumination set Orange Neon lamp 230 V red - Busch-Duro 2000 SM 8360 1 piece
2CKA001784A0586
Illumination set Switch/push button Orange Neon lamp 230 V yellow - Busch-Duro 2000 SM 8362 1 piece
2CKA001784A0594
Illumination set Switch/push button Orange Neon lamp 230 V white - Busch-Duro 2000 SM 8363 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10 A
  • Number of Rocker Switches:
    1
  • Design Range:
    impuls
  • Wiring Configuration:
    Intermediate switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Model Number:
    Single push button
  • RAL Number:
    RAL 1013 - Oyster White
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0116
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    69 g
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0483

Ordering

  • Replaced Product ID (OLD):
    1012-0-1630

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144053
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links