You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2525 TR-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2525 TR-214

General Information

  • Extended Product Type:
    2525 TR-214
  • Product ID:
    2CKA001433A0044
  • EAN:
    4011395048009
  • Catalog Description:
    Symbol Symbol "key/door" alpine white - Busch-balance SI
  • Long Description:
    For rocker 2520-... For SM switch button 2601/. SK.. For SM push button 2601 ....

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001731A1994
Mechanical Controls Without imprint for Switch/push button, Single rocker alpine white - Reflex SI/SI Linear 2520-214-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Busch-balance SI
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
  • Mounting Type:
    Not article-related
  • Legend:
    Symbol "key/door"
  • Model Number:
    Symbols
  • Color:
    alpine white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0411
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    10 mm
  • Product Net Depth / Length:
    6.4 mm
  • Product Net Weight:
    0.5 g
  • Dimension Diagram:
    2CKA000097E0581

Ordering

  • Replaced Product ID (OLD):
    1433-0-0044

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000141 - Labelling material for domestic switching devices
  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144009
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links