You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2068/14-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2068/14-84

General Information

  • Extended Product Type:
    2068/14-84
  • Product ID:
    2CKA001510A0008
  • EAN:
    4011395132784
  • Catalog Description:
    2068/14-84 Cover Reflector Ambient / orientation lightning, Infolight
  • Long Description:
    For ambient, orientation lightning and Infolight. Light outlet on all four sides and front. For the accommodation of decorative inserts and pictograms, 2144/xx-19, 2145/xx-19, and 2145-19. Standard decorative insert 2145-19 premounted when delivered.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001714A0301
2144/11-19 Inserts metal clad 2144/11-19 1 piece
2CKA001714A0302
2144/12-19 Inserts metal clad 2144/12-19 1 piece
2CKA001714A0304
2144/13-19 Inlay Miscellaneous 2144/13-19 1 piece
2CKA001714A0306
2144/14-19 Inlay Miscellaneous 2144/14-19 1 piece
2CKA001714A0307
2144/21-19 Inserts metal clad 2144/21-19 1 piece
2CKA001714A0309
2144/23-19 Inlay Decoration 23 2144/23-19 1 piece
2CKA001714A0310
2144/24-19 Inlay Miscellaneous 2144/24-19 1 piece
2CKA001714A0303
2144/34-19 Inserts metal clad 2144/34-19 1 piece
2CKA001799A0925
2144/41-19 Pictogram ladies'/mens' toilet 2144/41-19 1 piece
2CKA001799A0926
2144/42-19 Inserts metal clad 2144/42-19 1 piece
2CKA001799A0927
2144/43-19 Inserts metal clad 2144/43-19 1 piece
2CKA001799A0928
2144/44-19 Inserts metal clad 2144/44-19 1 piece
2CKA001799A0929
2144/45-19 Inserts metal clad 2144/45-19 1 piece
2CKA001799A0930
2144/46-19 Inserts metal clad 2144/46-19 1 piece
2CKA001799A0931
2144/47-19 Inserts metal clad 2144/47-19 1 piece
2CKA001799A0932
2144/48-19 Inserts metal clad 2144/48-19 1 piece
2CKA001799A0933
2144/49-19 Inserts metal clad 2144/49-19 1 piece
2CKA001799A0934
2144/50-19 Inserts metal clad 2144/50-19 1 piece
2CKA001799A0935
2144/51-19 Pictogram Please do not disturb! 2144/51-19 1 piece
2CKA001799A0936
2144/52-19 Inserts metal clad 2144/52-19 1 piece
2CKA001799A0937
2144/53-19 Inserts metal clad 2144/53-19 1 piece
2CKA001799A0938
2144/54-19 Inserts metal clad 2144/54-19 1 piece
2CKA001799A0939
2144/55-19 Inserts metal clad 2144/55-19 1 piece
2CKA001799A0940
2144/56-19 Inserts metal clad 2144/56-19 1 piece
2CKA001799A0941
2144/57-19 Inserts metal clad 2144/57-19 1 piece
2CKA001799A0942
2144/58-19 Inserts metal clad 2144/58-19 1 piece
2CKA001799A0943
2144/59-19 Inserts metal clad 2144/59-19 1 piece
2CKA001799A0944
2144/60-19 Inserts metal clad 2144/60-19 1 piece
2CKA001799A0945
2144/61-19 Inserts metal clad 2144/61-19 1 piece
2CKA001799A0946
2144/62-19 Inserts metal clad 2144/62-19 1 piece
2CKA001799A0947
2144/63-19 Inserts metal clad 2144/63-19 1 piece
2CKA001799A0948
2144/64-19 Inserts metal clad 2144/64-19 1 piece
2CKA001799A0949
2144/65-19 Inserts metal clad 2144/65-19 1 piece
2CKA001799A0950
2144/66-19 Inserts metal clad 2144/66-19 1 piece
2CKA001799A0951
2144/67-19 Inserts metal clad 2144/67-19 1 piece
2CKA001799A0952
2144/68-19 Inserts metal clad 2144/68-19 1 piece
2CKA001799A0953
2144/69-19 Inserts metal clad 2144/69-19 1 piece
2CKA001799A0954
2144/70-19 Inserts metal clad 2144/70-19 1 piece

Technical

  • Application:
    Ambient / orientation lightning, Infolight
  • Design:
    Busch-iceLight
  • Product Range:
    LED light
  • Accessory Type:
    Reflector
  • Mounting Type:
    Flush Mounted
  • Reflector Type:
    Glossy
  • Material:
    Plastic
  • Mounting Position:
    wall
  • Light Direction:
    Direct
    Indirect
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    101 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.111 kg
  • Package Level 1 EAN:
    4011395132784
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    168 mm
  • Package Level 2 Height:
    112 mm
  • Package Level 2 Depth / Length:
    298 mm
  • Package Level 2 Gross Weight:
    1.235 kg
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Width:
    0.08 m
  • Package Level 3 Height:
    1.158 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    220.07 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    94059900
  • Country of Origin:
    Tunisia (TN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002558 - Light technical accessories for luminaires
  • ETIM 8:
    EC002558 - Light technical accessories for luminaires
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9405 99 00
  • eClass:
    V11.0 : 27111125
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links