You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2069/11-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2069/11-84

General Information

  • Extended Product Type:
    2069/11-84
  • Product ID:
    2CKA001510A0015
  • EAN:
    4011395134610
  • Catalog Description:
    2069/11-84 Busch-iceLight set LED studio white - future linear
  • Long Description:
    Complete set consists flush-mounted LED insert Night light (cold white) 2067/14 U. Wall module with one lighting direction, design future® linear 2068/11-84. Cover frame design future® linear 1721-184K. With one lighting direction. Not dimmable. For low brightness (night light). Colour temperature 6,500 K (cold white) System power consumption: 0.15 W Rated voltage: 230 V~, + 10% / - 10% Current consumption of LED: 40 mA (secondary) Secondary: SELV

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001510A0003
2068/11-214 Cover Reflector Ambient / orientation lightning 2068/11-214 1 piece
2CKA001510A0008
2068/14-84 Cover Reflector Ambient / orientation lightning, Infolight 2068/14-84 1 piece
2CKA001510A0006
2068/14-214 Cover Reflector Ambient / orientation lightning, Infolight 2068/14-214 1 piece
2CKA001510A0016
2068/22-214 Cover Ambient lightning - carat 2068/22-214 1 piece
2CKA001510A0017
2068/22-84 Cover Ambient lightning - 63x63 2068/22-84 1 piece

Technical

  • Rated Frequency (f):
    50...60 Hz
  • Energy Efficiency Class:
    A
  • Number of LEDs:
    1
  • Product Range:
    LED light
  • Design Range:
    future linear
    63x63
  • Connection Type:
    Screw Clamp
  • Lamp Type:
    LED
  • Mounting Type:
    Flush Mounted
  • Shape:
    Square
  • Illumination:
    Illuminated
  • Includes:
    LED insert Night light 2067/14 U, Wall module 2068/11-84, Cover frame 1721-184K.
  • Color:
    studio white
  • Lamp Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +40 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    270 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    98 mm
  • Package Level 1 Depth / Length:
    179 mm
  • Package Level 1 Gross Weight:
    0.27 kg
  • Package Level 1 EAN:
    4011395134610

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000996 - LED-module
  • ETIM 8:
    EC000996 - LED-module
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links