You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1565-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1565-12

General Information

  • Extended Product Type:
    1565-12
  • Product ID:
    2CKA001565A0175
  • EAN:
    4011395583302
  • Catalog Description:
    1565-12 Cover Lighting cap flat Lighting cap flat red - Busch-balance SI
  • Long Description:
    For indication lamps.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A5408
1756-79 Cover Plate champagne metallic - impuls 1756-79 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Busch-balance SI
    future linear
    impuls
    Busch-axcent
    Busch-axcent pur
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Plug-in Mounting
  • Model Number:
    Lighting cap flat
  • Color:
    red

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0490
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    41 mm
  • Product Net Height:
    41 mm
  • Product Net Depth / Length:
    11.2 mm
  • Product Net Weight:
    3.5 g
  • Dimension Diagram:
    2CKA000097E0292

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.06 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000060 - Hood for light signalling unit
  • ETIM 9:
    EC000060 - Hood for light signalling unit
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144023
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links