You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2144 LI

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2144 LI

General Information

  • Extended Product Type:
    2144 LI
  • Product ID:
    2CKA001714A0295
  • EAN:
    4011395038512
  • Catalog Description:
    Label Braille Symbol "light" - Allwetter 44 (IP 44)
  • Long Description:
    diameter 35 mm, for rockers, self-adhesive (transparent) at 54 mm x 54 mm carrier

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Braille
  • Design Range:
    Allwetter 44 (IP 44)
  • Mounting Type:
    Miscellaneous
  • Legend:
    Symbol "light"
  • Model Number:
    Symbols
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1145
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    0.6 mm
  • Product Net Weight:
    1.4 g
  • Dimension Diagram:
    2CKA000097E0547

Ordering

  • Replaced Product ID (OLD):
    1714-0-0295

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000141 - Labelling material for domestic switching devices
  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144009
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links