You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1758-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1758-866

General Information

  • Extended Product Type:
    1758-866
  • Product ID:
    2CKA001724A4272
  • EAN:
    4011395087992
  • Catalog Description:
    1758-866 Cover Plate For data connection housing 2 gang(s) stainless steel Pure Stainless Steel
  • Long Description:
    for communication devices. With labelling field 60.2 x 10.2 mm. Without claws. Surface painted.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001764A0059
1854 EB Socket Fixing Plate XLR 1 gang(s) 1 pole Not article-related anthracite 1854 EB 1 piece
2CKA001764A0042
1853 EB Socket Fixing Plate XLR 1 gang(s) 1 pole Not article-related anthracite 1853 EB 1 piece
2CKA001764A0018
1850 EB Socket Fixing Plate D-sub-miniature 1 gang(s) 1 pole Not article-related anthracite 1850 EB 1 piece
2CKA001764A0026
1851 EB Socket Fixing Plate D-sub-miniature 1 gang(s) 1 pole Not article-related anthracite 1851 EB 1 piece
2CKA001764A0067
1855 EB Socket Fixing Plate BNC/TNC 1 gang(s) 2 pole Not article-related anthracite 1855 EB 1 piece
2CKA001764A0117
1860 EB Socket Fixing Plate Bore hole 1 gang(s) 1 pole Not article-related anthracite 1860 EB 1 piece
2CKA001764A0075
1856 EB Socket Fixing Plate BNC/TNC 1 gang(s) 1 pole Not article-related anthracite 1856 EB 1 piece
2CKA001764A0109
1859 EB Socket Fixing Plate Bore hole 1 gang(s) 2 pole Not article-related anthracite 1859 EB 1 piece
2CKA001764A0125
1861 EB Socket Fixing Plate Bore hole 1 gang(s) 1 pole Not article-related anthracite 1861 EB 1 piece
2CKA001764A0091
1858 EB Socket Fixing Plate BNC/TNC 1 gang(s) 2 pole Not article-related anthracite 1858 EB 1 piece
2CKA001764A0083
1857 EB Socket Fixing Plate BNC/TNC 1 gang(s) 2 pole Not article-related anthracite 1857 EB 1 piece
2CKA001764A0133
1862 EB Socket Fixing Plate Bore hole 1 gang(s) 2 pole Not article-related anthracite 1862 EB 1 piece
2CKA001764A0216
1870 EB Socket Fixing Plate Optical fiber 1 gang(s) 2 pole Not article-related anthracite 1870 EB 1 piece
2CKA001764A0208
1869 EB Socket Fixing Plate Blind cap 1 gang(s) 0 pole Not article-related anthracite 1869 EB 1 piece
2CKA001764A0158
1864 EB Socket Fixing Plate Twinax 1 gang(s) 1 pole Not article-related anthracite 1864 EB 1 piece
2CKA001764A0166
1865 EB Socket Fixing Plate Twinax 1 gang(s) 2 pole Not article-related anthracite 1865 EB 1 piece
2CKA001764A0174
1866 EB Socket Fixing Plate Modular Jack 1 gang(s) Cat 3 1 pole Not article-related anthracite 1866 EB 1 piece
2CKA001764A0182
1867 EB Socket Fixing Plate Modular Jack 1 gang(s) 2 pole Not article-related anthracite 1867 EB 1 piece
2CKA001764A0141
1863 EB Socket Fixing Plate Bore hole 1 gang(s) 1 pole Not article-related anthracite 1863 EB 1 piece
2CKA001764A0273
1871 EB Socket Fixing Plate Modular Jack 1 gang(s) Cat 3 2 pole Not article-related anthracite 1871 EB 1 piece
2CKA001764A0307
1874 EB Socket Fixing Plate Optical fiber 1 gang(s) 2 pole Not article-related anthracite 1874 EB 1 piece
2CKA001764A0315
1875 EB Socket Fixing Plate Modular Jack 1 gang(s) Cat 6 2 pole Not article-related anthracite 1875 EB 1 piece
2CKA001764A0332
1876 EB Connection box XLR 1 gang(s) 2 pole Not article-related anthracite 1876 EB 1 piece
2CKA001764A0281
1872 EB Socket Fixing Plate Modular Jack 1 gang(s) Cat 5 2 pole Not article-related anthracite 1872 EB 1 piece
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4319
1723-866K Cover Frame 3gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1723-866K 1 piece
2CKA001754A4320
1724-866K Cover Frame 4gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1724-866K 1 piece
2CKA001754A4321
1725-866K Cover Frame 5gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1725-866K 1 piece

Technical

  • Application:
    For data connection housing
  • Function:
    with mounting plate
  • Number of Gangs:
    1
  • Product Range:
    pure stainless steel
  • Design Range:
    Pure Stainless Steel
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    With indication plate
  • Outlet Orientation:
    Inclined
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • Color:
    stainless steel

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    40.7 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    158 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    249 mm
  • Package Level 1 Gross Weight:
    0.507 kg
  • Package Level 1 EAN:
    4011395087992

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    7204072
  • E-Number (Sweden):
    1817787
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links