Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2512-214-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2512-214-507

General Information

  • Extended Product Type:
    2512-214-507
  • Product ID:
    2CKA001725A1466
  • EAN:
    4011395041017
  • Catalog Description:
    Cover Frame 2gang alpine white - Reflex SI
  • Long Description:
    For vertical or horizontal installation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001582A0345
Cover plate with labelling field Busch-Infoline® Signalling Single push button white - Reflex SI 1571 CN-214 1 piece
2CKA001582A0347
Cover plate with labelling field Busch-Infoline® Signalling Single push button Clear white - Reflex SI 1572 CN-214 1 piece
2CKA001582A0349
Cover Plate Busch-Infoline® Signalling Central cover plate white - Reflex SI 1573 C-214 1 piece
2CKA001582A0351
Cover Plate Busch-Infoline® Buzzer Central cover plate white - Reflex SI 1574 C-214 1 piece
2CKA001582A0352
Cover plate with labelling field Busch-Infoline® Signalling Central cover plate white - Reflex SI 1575 CN-214 1 piece
2CKA001582A0354
Cover Plate Busch-Infoline® Signalling Central cover plate white - Reflex SI 1576 C-214 1 piece
2CKA001710A3683
Cover plate with legend for Thermostat Turn button alpine white - Reflex SI 1794 TA-214 1 piece
2CKA001710A4029
Cover plate with legend for Thermostat Turn button 1 sliding switch alpine white - Reflex SI 1795 HKEA-214 1 piece
2CKA001710A3710
Cover plate with legend for Thermostat Turn button 1 sliding switch alpine white - Reflex SI 1795 TA-214 1 piece
2CKA002013A5320
SCHUKO® Socket insert with print Safety Shutter alpine white - Reflex SI 20 EUC/DVKS-214 1 piece
2CKA002011A3789
Socket Outlets alpine white - Reflex SI/SI Linear 20 EUC-214-507 1 piece
2CKA002013A5281
SCHUKO® socket insert Safety Shutter withControl light; LED /Green alpine white - Reflex SI 20 EUCBL-214 1 piece
2CKA002013A5291
Busch-steplight SCHUKO® socket insert Safety Shutter withNight light; LED /White alpine white - Reflex SI 20 EUCBLI-214 1 piece
2CKA002013A5314
SCHUKO® socket insert Safety Shutter with Hinged Lid alpine white - Reflex SI 20 EUKB-214 1 piece
2CKA002013A5318
SCHUKO® socket insert Safety Shutter with Hinged Lid alpine white - Reflex SI 20 EUKNB-214 1 piece
2CKA002013A5319
SCHUKO® socket insert Safety Shutter alpine white - Reflex SI 20 EURKS-214 1 piece
2CKA002013A5321
Busch-Protector® SCHUKO® socket insert Safety Shutter alpine white - Reflex SI 2310 EUGL/VAB-214 1 piece
2CKA002011A3817
Busch-Protector® SCHUKO® socket insert alpine white - Reflex SI 2310EUGL/VA-214-11 1 piece
2CKA002013A5343
2398 CKS-214 Cover plate shuttered 2398 CKS-214 1 piece
2CKA002099A0208
Socket Outlets alpine white - Reflex SI/SI Linear 2399 UCKS-214 1 piece
2CKA001731A1891
Mechanical Controls Without imprint for Switch/push button, Single rocker alpine white - Reflex SI/SI Linear 2506-214-507 1 piece
2CKA001731A1920
Cover Busch-Infolicht® alpine white - Reflex SI 2562-214 1 piece
2CKA006430A0399
Electronic Controls for Venetian blind alpine white - Reflex SI/SI Linear 6430-214-102-500 1 piece
2CKA006430A0401
Electronic Controls for Time switch alpine white - Reflex SI/SI Linear 6435-214-500 1 piece
2CKA006470A0002
Cover Plate for Proximity switch alpine white - Reflex SI 6476-214 1 piece
2CKA006599A2889
Control Element for Dimmer Two-part button with Neon lamp alpine white - Reflex SI 6545-214 1 piece
2CKA006730A0030
WaveLine Electronic Controls 1 channel Radio Control alpine white - Reflex SI/SI Linear 6731-214-500 1 piece
2CKA006730A0031
WaveLine Electronic Controls 2 channel Radio Control alpine white - Reflex SI/SI Linear 6732-214-500 1 piece
2CKA008200A0181
Multimedia Devices Data Communication / Multimedia;Hospitality alpine white - Reflex SI 8253-214-500 1 piece
2CKA008300A0229
83260-214-515 Cover plates, Indoor St. 83260-214-515 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    2
  • Design Range:
    Reflex SI
  • Design Range Variant:
    Reflex SI
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E1433
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    152 mm
  • Product Net Depth / Length:
    11 mm
  • Product Net Weight:
    27 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links