You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2511-94-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2511-94-507

General Information

  • Extended Product Type:
    2511-94-507
  • Product ID:
    2CKA001725A1479
  • EAN:
    4011395090916
  • Catalog Description:
    2511-94-507 1gang(s) alpine white Horizontal mounting - Basic55
  • Long Description:
    2511-94-507 Cover Frame 1-gang

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001726A0219
1746-94-507 Cover Plates telecommunication inserts 0gang(s) alpine white 1746-94-507 1 piece
2CKA001753A0100
1756-94-507 Cover Plates Info light alpine white 1756-94-507 1 piece
2CKA001710A3864
1792-94-507 Cover Plates Switch/push button Hotel card alpine white - Basic55 1792-94-507 1 piece
2CKA001710A3866
1794-94-507 Cover Plates alpine white - Basic55 1794-94-507 1 piece
2CKA001710A3867
1795-94-507 Cover Plates alpine white - Basic55 1795-94-507 1 piece
2CKA001710A3945
1800-94-507 Cover Plates Modular Jack 2gang(s) alpine white - Basic55 1800-94-507 1 piece
2CKA001753A0095
1803-02-94-507 Cover Plates UAE/IAE (ISDN) 2gang(s) alpine white 1803-02-94-507 1 piece
2CKA001753A0096
1803-94-507 Cover Plates UAE/IAE (ISDN) 1gang(s) alpine white 1803-94-507 1 piece
2CKA002011A3855
20 EUC-94-507 Cover Plates Protective Contact (SCHUKO) 1gang(s) Without imprint alpine white 20 EUC-94-507 1 piece
2CKA002013A5278
20 EUCKS-94-507 Cover Plates Protective Contact (SCHUKO) 1gang(s) Without imprint alpine white 20 EUCKS-94-507 1 piece
2CKA002018A0350
20 EUK-94-507 Cover Plates Protective Contact (SCHUKO) 1gang(s) Without imprint alpine white 20 EUK-94-507 1 piece
2CKA002111A0654
20 EUKB-94-507 Cover Plates Protective Contact (SCHUKO) 1gang(s) Without imprint alpine white 20 EUKB-94-507 1 piece
2CKA002017A0847
20 MUC-94-507 Cover Plates 1gang(s) Without imprint alpine white 20 MUC-94-507 1 piece
2TKA00003904
202 EUJ-94 Cover Plates Protective Contact (SCHUKO) 2gang(s) None alpine white 202 EUJ-94 1 piece
2CKA006599A2928
2115-94-507 Cover Plates Dimmer Turn button alpine white 2115-94-507 1 piece
2CKA002099A0250
2399 UCKS-94-507 Cover Plates 1gang(s) Without imprint alpine white 2399 UCKS-94-507 1 piece
2CKA001710A3772
2527-94-507 Cover Plates Cable outlet 0gang(s) alpine white - Basic55 2527-94-507 1 piece
2CKA001715A0312
2538-94-507 Cover Plates Blind cap 0gang(s) alpine white 2538-94-507 1 piece
2CKA001724A4275
2539-94-507 Cover Plates TAE 0gang(s) alpine white 2539-94-507 1 piece
2CKA001753A0213
2561-94-507 Cover Plates Modular Jack 2gang(s) alpine white 2561-94-507 1 piece
2CKA006430A0352
6435-94-507 Cover Plates Time switch alpine white 6435-94-507 1 piece
2CKA006400A0052
6477-94-507 Cover Plates PowerDock alpine white 6477-94-507 1 piece
2CKA006599A2997
6543-94-507 Cover Plates Switch/dimmer Single push button alpine white 6543-94-507 1 piece
2CKA008200A0170
8253-94-507 Cover Plates alpine white 8253-94-507 1 piece
2CKA001726A0222
2516-901-507 attica / pigeon blue - Basic55 2516-901-507 1 piece
2CKA001726A0223
2516-902-507 silver metallic - Basic55 2516-902-507 1 piece
2CKA001726A0224
2516-903-507 light green - Basic55 2516-903-507 1 piece
2CKA001726A0225
2516-904-507 orange - Basic55 2516-904-507 1 piece
2CKA001726A0226
2516-905-507 yellow - Basic55 2516-905-507 1 piece
2CKA001726A0227
2516-906-507 apricot - Basic55 2516-906-507 1 piece
2CKA001726A0228
2516-907-507 luminous - Basic55 2516-907-507 1 piece
2CKA001726A0220
2516-92-507 White - Basic55 2516-92-507 1 piece
2CKA001726A0230
2516-93-507 champagne - Basic55 2516-93-507 1 piece
2CKA001726A0218
2516-94-507 alpine white - Basic55 2516-94-507 1 piece
2CKA001726A0232
2516-95-507 château-black - Basic55 2516-95-507 1 piece
2CKA001726A0234
2516-96-507 chalet-white - Basic55 2516-96-507 1 piece

Technical

  • Number of Gangs:
    1
  • Design Range:
    Basic55
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Material: Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    23.5 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    141 mm
  • Package Level 1 Height:
    96 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Gross Weight:
    311 g
  • Package Level 1 EAN:
    4011395090916
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    293 mm
  • Package Level 2 Height:
    191 mm
  • Package Level 2 Depth / Length:
    493 mm
  • Package Level 2 Gross Weight:
    3.42 kg
  • Package Level 3 Units:
    3000 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.105 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    122.6 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links