You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2515-94-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2515-94-507

General Information

  • Extended Product Type:
    2515-94-507
  • Product ID:
    2CKA001725A1483
  • EAN:
    4011395090954
  • Catalog Description:
    2515-94-507 Cover Frame 5gang(s) alpine white - Basic55
  • Long Description:
    For vertical or horizontal installation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001726A0219
1746-94-507 Cover Plates (partly incl. Insert) Telecommunication inserts 0 gang alpine white - Basic55 1746-94-507 1 piece
2CKA001753A0100
1756-94-507 Cover Plates (partly incl. Insert) alpine white - Basic55 1756-94-507 1 piece
2CKA001710A3864
1792-94-507 Cover Plates (partly incl. Insert) Switch/push button Hotel card Hotel card Card alpine white - Basic55 1792-94-507 1 piece
2CKA001710A3866
1794-94-507 Cover Plates (partly incl. Insert) alpine white - Basic55 1794-94-507 1 piece
2CKA001710A3867
1795-94-507 Cover Plates (partly incl. Insert) alpine white - Basic55 1795-94-507 1 piece
2CKA001710A3945
1800-94-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang alpine white - Basic55 1800-94-507 1 piece
2CKA001753A0095
1803-02-94-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang alpine white - Basic55 1803-02-94-507 1 piece
2CKA001753A0096
1803-94-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 1 gang alpine white - Basic55 1803-94-507 1 piece
2CKA002011A3855
20 EUC-94-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) alpine white - Basic55 20 EUC-94-507 1 piece
2CKA002013A5278
20 EUCKS-94-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) alpine white - Basic55 20 EUCKS-94-507 1 piece
2CKA002018A0350
20 EUK-94-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid alpine white - Basic55 20 EUK-94-507 1 piece
2CKA002111A0654
20 EUKB-94-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid alpine white - Basic55 20 EUKB-94-507 1 piece
2CKA002017A0847
20 MUC-94-507 Cover Plates (partly incl. Insert) French norm NF alpine white - Basic55 20 MUC-94-507 1 piece
2TKA00003904
202 EUJ-94 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) alpine white - Basic55 202 EUJ-94 1 piece
2CKA006599A2928
2115-94-507 Cover Plates (partly incl. Insert) for Dimmer Turn button alpine white 2115-94-507 1 piece
2CKA002099A0250
2399 UCKS-94-507 Cover Plates (partly incl. Insert) alpine white - Basic55 2399 UCKS-94-507 1 piece
2CKA001710A3772
2527-94-507 Cover Plates (partly incl. Insert) Cable outlet 0 gang alpine white - Basic55 2527-94-507 1 piece
2CKA001715A0312
2538-94-507 Cover Plates (partly incl. Insert) Blind cap 0 gang alpine white - Basic55 2538-94-507 1 piece
2CKA001724A4275
2539-94-507 Cover Plates (partly incl. Insert) TAE 0 gang alpine white - Basic55 2539-94-507 1 piece
2CKA001753A0213
2561-94-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang alpine white - Basic55 2561-94-507 1 piece
2CKA006430A0352
6435-94-507 Cover Plates (partly incl. Insert) for Time switch Central cover plate alpine white 6435-94-507 1 piece
2CKA006400A0052
6477-94-507 Cover Plates (partly incl. Insert) PowerDock alpine white 6477-94-507 1 piece
2CKA006599A2997
6543-94-507 Cover Plates (partly incl. Insert) for Switch/dimmer Single push button alpine white 6543-94-507 1 piece
2CKA008200A0170
8253-94-507 Cover Plates (partly incl. Insert) alpine white 8253-94-507 1 piece
2CKA001726A0222
2516-901-507 Decorative Styling Frame attica / pigeon blue - Basic55 2516-901-507 1 piece
2CKA001726A0223
2516-902-507 Decorative Styling Frame silver metallic - Basic55 2516-902-507 1 piece
2CKA001726A0224
2516-903-507 Decorative Styling Frame light green - Basic55 2516-903-507 1 piece
2CKA001726A0225
2516-904-507 Decorative Styling Frame orange - Basic55 2516-904-507 1 piece
2CKA001726A0226
2516-905-507 Decorative Styling Frame yellow - Basic55 2516-905-507 1 piece
2CKA001726A0227
2516-906-507 Decorative Styling Frame apricot - Basic55 2516-906-507 1 piece
2CKA001726A0228
2516-907-507 Decorative Styling Frame luminous - Basic55 2516-907-507 1 piece
2CKA001726A0220
2516-92-507 Decorative Styling Frame white - Basic55 2516-92-507 1 piece
2CKA001726A0230
2516-93-507 Decorative Styling Frame champagne - Basic55 2516-93-507 1 piece
2CKA001726A0218
2516-94-507 Decorative Styling Frame alpine white - Basic55 2516-94-507 1 piece
2CKA001726A0232
2516-95-507 Decorative Styling Frame château-black - Basic55 2516-95-507 1 piece
2CKA001726A0234
2516-96-507 Decorative Styling Frame chalet white - Basic55 2516-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    5
  • Design Range:
    Basic55
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1450
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    368 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    94 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.93 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links