You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2512-93-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2512-93-507

General Information

  • Extended Product Type:
    2512-93-507
  • Product ID:
    2CKA001725A1502
  • EAN:
    4011395160343
  • Catalog Description:
    2512-93-507 Cover Frame 2gang(s) champagne - Basic55
  • Long Description:
    For vertical or horizontal installation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001726A0229
1746-93-507 Cover Plates (partly incl. Insert) Telecommunication inserts 0 gang champagne - Basic55 1746-93-507 1 piece
2CKA001753A0202
1756-93-507 Cover Plates (partly incl. Insert) champagne - Basic55 1756-93-507 1 piece
2CKA001710A3929
1792-93-507 Cover Plates (partly incl. Insert) Switch/push button Hotel card Hotel card Card champagne - Basic55 1792-93-507 1 piece
2CKA001710A3930
1794-93-507 Cover Plates (partly incl. Insert) Turn button champagne - Basic55 1794-93-507 1 piece
2CKA001710A3931
1795-93-507 Cover Plates (partly incl. Insert) Turn button champagne - Basic55 1795-93-507 1 piece
2CKA001710A3941
1800-93-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang champagne - Basic55 1800-93-507 1 piece
2CKA001753A0203
1803-02-93-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang champagne - Basic55 1803-02-93-507 1 piece
2CKA001753A0204
1803-93-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 1 gang champagne - Basic55 1803-93-507 1 piece
2CKA002011A6140
20 EUC-93-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) champagne - Basic55 20 EUC-93-507 1 piece
2CKA002013A5337
20 EUCKS-93-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) champagne - Basic55 20 EUCKS-93-507 1 piece
2CKA002018A1498
20 EUK-93-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid champagne - Basic55 20 EUK-93-507 1 piece
2CKA002111A0653
20 EUKB-93-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid champagne - Basic55 20 EUKB-93-507 1 piece
2CKA002017A0867
20 MUC-93-507 Cover Plates (partly incl. Insert) Earthing Pin French norm NF champagne - Basic55 20 MUC-93-507 1 piece
2CKA006599A2990
2115-93-507 Cover Plates (partly incl. Insert) for Dimmer Turn button champagne 2115-93-507 1 piece
2CKA002099A0259
2399 UCKS-93-507 Cover Plates (partly incl. Insert) champagne - Basic55 2399 UCKS-93-507 1 piece
2CKA001710A3932
2527-93-507 Cover Plates (partly incl. Insert) Cable outlet 0 gang champagne - Basic55 2527-93-507 1 piece
2CKA001715A0314
2538-93-507 Cover Plates (partly incl. Insert) Blind cap 0 gang champagne - Basic55 2538-93-507 1 piece
2CKA001724A4312
2539-93-507 Cover Plates (partly incl. Insert) TAE 0 gang champagne - Basic55 2539-93-507 1 piece
2CKA001753A0212
2561-93-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang champagne - Basic55 2561-93-507 1 piece
2CKA006430A0392
6435-93-507 Cover Plates (partly incl. Insert) for Time switch champagne 6435-93-507 1 piece
2CKA006599A2993
6543-93-507 Cover Plates (partly incl. Insert) for Switch/dimmer Single push button champagne 6543-93-507 1 piece
2CKA008200A0158
8253-93-507 Cover Plates (partly incl. Insert) champagne 8253-93-507 1 piece
2CKA001726A0222
2516-901-507 Decorative Styling Frame attica / pigeon blue - Basic55 2516-901-507 1 piece
2CKA001726A0223
2516-902-507 Decorative Styling Frame silver metallic - Basic55 2516-902-507 1 piece
2CKA001726A0224
2516-903-507 Decorative Styling Frame light green - Basic55 2516-903-507 1 piece
2CKA001726A0225
2516-904-507 Decorative Styling Frame orange - Basic55 2516-904-507 1 piece
2CKA001726A0226
2516-905-507 Decorative Styling Frame yellow - Basic55 2516-905-507 1 piece
2CKA001726A0227
2516-906-507 Decorative Styling Frame apricot - Basic55 2516-906-507 1 piece
2CKA001726A0228
2516-907-507 Decorative Styling Frame luminous - Basic55 2516-907-507 1 piece
2CKA001726A0220
2516-92-507 Decorative Styling Frame white - Basic55 2516-92-507 1 piece
2CKA001726A0230
2516-93-507 Decorative Styling Frame champagne - Basic55 2516-93-507 1 piece
2CKA001726A0218
2516-94-507 Decorative Styling Frame alpine white - Basic55 2516-94-507 1 piece
2CKA001726A0232
2516-95-507 Decorative Styling Frame château-black - Basic55 2516-95-507 1 piece
2CKA001726A0234
2516-96-507 Decorative Styling Frame chalet white - Basic55 2516-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    2
  • Design Range:
    Basic55
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Glossy
    Lacquered
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Color:
    champagne
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1467
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    155 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    42 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.466 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links