You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2505-212-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2505-212-507

General Information

  • Extended Product Type:
    2505-212-507
  • Product ID:
    2CKA001731A1890
  • EAN:
    4011395041062
  • Catalog Description:
    Mechanical Controls Without imprint for Switch/push button, Two-part rocker white - Busch-Duro 2000
  • Long Description:
    For flush-mounted switch 2g 1w, 2g push switch.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4516
Cover Frame 1gang white - Busch-Duro 2000 1721 NS-212-500 1 piece
2CKA001754A4093
Cover Frame 1gang white - Busch-Duro 2000 SI Linear 1721 NSKA-212 1 piece
2CKA001754A2239
Cover Frame 2gang white - Busch-Duro 2000 1722 NS-212 1 piece
2CKA001754A4094
Cover Frame 2gang white - Busch-Duro 2000 SI Linear 1722 NSKA-212 1 piece
2CKA001754A3708
Cover Frame 3gang white - Busch-Duro 2000 1723 NS-212 1 piece
2CKA001754A4096
Cover Frame 3gang white - Busch-Duro 2000 SI Linear 1723 NSKA-212 1 piece
2CKA001754A4098
Cover Frame 4gang white - Busch-Duro 2000 SI Linear 1724 NSKA-212 1 piece
2CKA001754A2213
Cover Frame 2gang white - Busch-Duro 2000 1732 NS-212 1 piece
2CKA001754A4095
Cover Frame 2gang white - Busch-Duro 2000 SI Linear 1732 NSKA-212 1 piece
2CKA001754A3716
Cover Frame 3gang white - Busch-Duro 2000 1733 NS-212 1 piece
2CKA001754A4097
Cover Frame 3gang white - Busch-Duro 2000 SI Linear 1733 NSKA-212 1 piece
2CKA001754A4099
Cover Frame 4gang white - Busch-Duro 2000 SI Linear 1734 NSKA-212 1 piece
2CKA001725A0662
Cover Frame 1gang white - Busch-Duro 2000 2511 JH-212 1 piece
2CKA001725A1552
Cover Frame 1gang white - Busch-Duro 2000 2511-212-500 1 piece
2CKA001725A0613
Cover Frame 1gang white - Busch-Duro 2000 2511-212-506 1 piece
2CKA001725A1463
Cover Frame 1gang white - Busch-Duro 2000 2511-212-507 1 piece
2CKA001725A1549
Cover Frame 1gang white - Busch-Duro 2000 SI Linear 2511-212K-102-500 1 piece
2CKA001725A1553
Cover Frame 2gang white - Busch-Duro 2000 2512-212-500 1 piece
2CKA001725A1465
Cover Frame 2gang white - Busch-Duro 2000 2512-212-507 1 piece
2CKA001725A1550
Cover Frame 2gang white - Busch-Duro 2000 SI Linear 2512-212K-102-500 1 piece
2CKA001725A1554
Cover Frame 3gang white - Busch-Duro 2000 2513-212-500 1 piece
2CKA001725A0639
Cover Frame 3gang white - Busch-Duro 2000 2513-212-506 1 piece
2CKA001725A1468
Cover Frame 3gang white - Busch-Duro 2000 2513-212-507 1 piece
2CKA001725A1551
Cover Frame 3gang white - Busch-Duro 2000 SI Linear 2513-212K-102-500 1 piece
2CKA001725A0647
Cover Frame 4gang white - Busch-Duro 2000 2514-212-500 1 piece
2CKA001725A1492
Cover Frame 4gang white - Busch-Duro 2000 SI Linear 2514-212K-102 1 piece
2CKA001725A0654
Cover Frame 5gang white - Busch-Duro 2000 2515-212-500 1 piece
2CKA001725A1467
Cover Frame 5gang white - Busch-Duro 2000 2515-212-507 1 piece
2CKA001725A1493
Cover Frame 5gang white - Busch-Duro 2000 SI Linear 2515-212K-102 1 piece
2CKA001719A0111
Cover Frame 1gang white - Busch-Duro 2000 2518-212 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/push button
  • Design Range:
    Busch-Duro 2000
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
  • Legend:
    Without imprint
  • Model Number:
    Two-part rocker
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1637
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    20 g

Ordering

  • Replaced Product ID (OLD):
    1731-0-1890

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links