You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1722-866K-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1722-866K-500

General Information

  • Extended Product Type:
    1722-866K-500
  • Product ID:
    2CKA001754A4501
  • EAN:
    4011395174555
  • Catalog Description:
    1722-866K-500 Cover Frame 2gang(s) stainless steel - Pure Stainless Steel
  • Long Description:
    For vertical or horizontal installation. Material stainless steel. Anti fingerprint.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001731A1954
1720-866 Rocker Switch Pull cord stainless steel - Pure Stainless Steel 1720-866 1 piece
2CKA001710A3812
1740 DR/03-866 Cover plate with legend Level switch Turn button stainless steel - Pure Stainless Steel 1740 DR/03-866 1 piece
2CKA001710A3771
1740 DRL-866-503 Cover Plates (partly incl. Insert) Level switch Turn button Symbol "2-1-3" stainless steel - Pure Stainless Steel 1740 DRL-866-503 1 piece
2CKA001710A3748
1740-866 Cover plate with legend Venetian blind Turn button Symbol "arrows" stainless steel - Pure Stainless Steel 1740-866 1 piece
2CKA001710A3751
1742-866 Cover Plate Blind cap 1 gang with Mounting plate stainless steel - Pure Stainless Steel 1742-866 1 piece
2CKA001724A4369
1743/10-04-866 Cover Plate SAT 4 gang stainless steel - Pure Stainless Steel 1743/10-04-866 1 piece
2CKA001724A4378
1743-04-866 Cover Plate SAT 4 gang stainless steel - Pure Stainless Steel 1743-04-866 1 piece
2CKA001724A4271
1743-866 Cover Plate SAT 3 gang stainless steel - Pure Stainless Steel 1743-866 1 piece
2CKA001710A3766
1745-866 Cover Plate telephone connector boxes (VDo) stainless steel - Pure Stainless Steel 1745-866 1 piece
2CKA001710A3768
1746/10-866 Cover Plate Telecommunication inserts 50 x 50 mm stainless steel - Pure Stainless Steel 1746/10-866 1 piece
2CKA001710A3769
1746-866 Cover Plate Telecommunication inserts 50 x 50 mm 1 gang stainless steel - Pure Stainless Steel 1746-866 1 piece
2CKA001710A4097
1747 BSI-866 Intermediate Ring For cover plates Busch-Balance® SI stainless steel - Pure Stainless Steel 1747 BSI-866 1 piece
2CKA001710A3760
1748-866 Cover Plate Data connection 2 gang stainless steel - Pure Stainless Steel 1748-866 1 piece
2CKA001710A3752
1749-866 Cover Plate Cable outlet stainless steel - Pure Stainless Steel 1749-866 1 piece
2CKA001710A3770
1750-866 Cover Plate BNC/TNC 2 gang stainless steel - Pure Stainless Steel 1750-866 1 piece
2CKA001723A0255
1751-866 Cover Plate Loudspeaker 2 gang stainless steel - Pure Stainless Steel 1751-866 1 piece
2CKA001710A3749
1755 SL/PZ-866-101 Cover plate with legend Venetian blind Key Symbol "arrows" or "0 - 1" stainless steel - Pure Stainless Steel 1755 SL/PZ-866-101 1 piece
2CKA001753A0093
1756-866 Cover Plate Busch-Infolicht® stainless steel - Pure Stainless Steel 1756-866 1 piece
2CKA001724A4272
1758-866 Cover plate with labelling field For data connection housing 2 gang stainless steel - Pure Stainless Steel 1758-866 1 piece
2CKA001731A4003
1764 NLI/KI-866 Rocker with labelling field Switch/push button Single push button Symbol "bell" stainless steel - Pure Stainless Steel 1764 NLI/KI-866 1 piece
2CKA001731A1953
1764 NLI-866 Rocker with labelling field Switch/push button Single push button stainless steel - Pure Stainless Steel 1764 NLI-866 1 piece
2CKA001710A3765
1766-866 Cover Plate TAE 1 gang stainless steel - Pure Stainless Steel 1766-866 1 piece
2CKA001753A0259
1770-866-103 Cover Plate Time switch Toggle 1 ... 15 Min stainless steel - Pure Stainless Steel 1770-866-103 1 piece
2CKA001753A0302
1771-866-103 Cover Plate Time switch Toggle 10 ... 120 Min stainless steel - Pure Stainless Steel 1771-866-103 1 piece
2CKA001751A2964
1785 JA-866 Rocker with legend Venetian blind Two-part rocker Symbol "arrows" stainless steel - Pure Stainless Steel 1785 JA-866 1 piece
2CKA001751A2996
1785/11-866 Rocker with legend Switch/push button Two-part rocker DND, MUR stainless steel - Pure Stainless Steel 1785/11-866 1 piece
2CKA001751A3087
1785-866-500 Cover Plates (partly incl. Insert) Switch/push button Two-part rocker Without imprint stainless steel - Pure Stainless Steel 1785-866-500 1 piece
2CKA001751A3002
1786/11-866 Rocker Switch/push button Single rocker DND stainless steel - Pure Stainless Steel 1786/11-866 1 piece
2CKA001751A3077
1786-866-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint stainless steel - Pure Stainless Steel 1786-866-500 1 piece
2CKA001751A2961
1788-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1788-866 1 piece
2CKA001751A2963
1789 H-866 Rocker with legend Switch/push button Single rocker Heizung stainless steel - Pure Stainless Steel 1789 H-866 1 piece
2CKA001751A2959
1789 KI-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1789 KI-866 1 piece
2CKA001751A2958
1789 LI-866 Rocker with legend Switch/push button Single rocker Symbol "light" stainless steel - Pure Stainless Steel 1789 LI-866 1 piece
2CKA001751A3152
1789 N-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1789 N-866 1 piece
2CKA001751A3162
1789 ST-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1789 ST-866 1 piece
2CKA001751A2960
1789 TR-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1789 TR-866 1 piece
2CKA001751A2957
1789-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1789-866 1 piece
2CKA001710A3757
1792-866 Cover plate with legend Switch/push button Hotel card Hotel card Card stainless steel - Pure Stainless Steel 1792-866 1 piece
2CKA001710A3761
1794 TA-866 Cover plate with legend for Thermostat Turn button stainless steel - Pure Stainless Steel 1794 TA-866 1 piece
2CKA001710A3755
1794-866 Cover plate with legend for Thermostat stainless steel - Pure Stainless Steel 1794-866 1 piece
2CKA001710A4018
1795 HK-866 Cover plate with legend for Thermostat Turn button stainless steel - Pure Stainless Steel 1795 HK-866 1 piece
2CKA001710A4050
1795 HKEA-866 Cover plate with legend for Thermostat Turn button 1 sliding switch stainless steel - Pure Stainless Steel 1795 HKEA-866 1 piece
2CKA001710A3762
1795 TA-866 Cover plate with legend for Thermostat Turn button 1 sliding switch stainless steel - Pure Stainless Steel 1795 TA-866 1 piece
2CKA001710A3756
1795-866 Cover plate with legend for Thermostat Turn button 1 sliding switch stainless steel - Pure Stainless Steel 1795-866 1 piece
2CKA001753A0312
1796-866 Cover Plate Pull cord stainless steel - Pure Stainless Steel 1796-866 1 piece
2CKA001710A3767
1800-866 Cover plate with labelling field Modular Jack 2 gang stainless steel - Pure Stainless Steel 1800-866 1 piece
2CKA001710A3764
1803-02-866 Cover plate with labelling field UAE/IAE (ISDN) 2 gang stainless steel - Pure Stainless Steel 1803-02-866 1 piece
2CKA001710A3763
1803-866 Cover plate with labelling field UAE/IAE (ISDN) 1 gang stainless steel - Pure Stainless Steel 1803-866 1 piece
2CKA002013A5408
20 EUAB-866 Busch-Object socket outlet Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 20 EUAB-866 1 piece
2CKA002011A6212
20 EUC-866-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) stainless steel - Pure Stainless Steel 20 EUC-866-500 1 piece
2CKA002013A5419
20 EUCBDR-866 Busch-Service-Socket Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 20 EUCBDR-866 1 piece
2CKA002013A5289
20 EUCBL-866 Socket insert Protective Contact (SCHUKO) Safety Shutter withControl light; LED /Green stainless steel - Pure Stainless Steel 20 EUCBL-866 1 piece
2CKA002013A5460
20 EUCBLI-866 Busch-steplight Socket insert Protective Contact (SCHUKO) Safety Shutter Night orientation light withNight light; LED /White stainless steel - Pure Stainless Steel 20 EUCBLI-866 1 piece
2CKA002013A5277
20 EUCKS/DV-866 Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 20 EUCKS/DV-866 1 piece
2CKA002013A5374
20 EUCKS-866-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 20 EUCKS-866-500 1 piece
2CKA002013A5432
20 EUCNB-866 Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 20 EUCNB-866 1 piece
2CKA002013A5442
20 EUCRB-866 Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 20 EUCRB-866 1 piece
2CKA002018A1490
20 EUK-866 Socket insert Protective Contact (SCHUKO) with Hinged Lid stainless steel - Pure Stainless Steel 20 EUK-866 1 piece
2CKA002018A1521
20 EUKB-866 Socket insert Protective Contact (SCHUKO) Safety Shutter with Hinged Lid stainless steel - Pure Stainless Steel 20 EUKB-866 1 piece
2CKA002011A3851
20 EUN-866 Socket insert Protective Contact (SCHUKO) stainless steel - Pure Stainless Steel 20 EUN-866 1 piece
2CKA002017A0900
20 MUCKS-866-500 Socket insert Safety Shutter French norm NF stainless steel - Pure Stainless Steel 20 MUCKS-866-500 1 piece
2CKA001751A3171
2029 UC-866 Bell push-switch DND / MUR insert Single push button Push button DND, MUR and Symbol "bell" with LED stainless steel - Pure Stainless Steel 2029 UC-866 1 piece
2CKA002495A0090
2095 UC-866 Socket insert Equipotential compensation Socket outlet 2-position stainless steel - Pure Stainless Steel 2095 UC-866 1 piece
2CKA002190A0217
2190 EUC-866 Cover Plates (partly incl. Insert) Power Socket Outlets - British acc. to BS1363 British Standard stainless steel - Pure Stainless Steel 2190 EUC-866 1 piece
2CKA002013A5478
23 EUCB-866 Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 23 EUCB-866 1 piece
2CKA002013A5452
2300 EUCB-866 Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 2300 EUCB-866 1 piece
2CKA002011A3853
2310EUGL/VA-866-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) stainless steel - Pure Stainless Steel 2310EUGL/VA-866-11 1 piece
2CKA002130A0293
2332 UJBS-866 Cover Plates (partly incl. Insert) stainless steel - Pure Stainless Steel 2332 UJBS-866 1 piece
2CKA002099A0243
2399 UCKS-866 Socket Safety Shutter stainless steel - Pure Stainless Steel 2399 UCKS-866 1 piece
2CKA001719A0221
2518-WD-866 Intermediate Ring with Hinged Lid For cover plates Busch-Balance® SI 1 gang with Sealing Ring stainless steel - Pure Stainless Steel 2518-WD-866 1 piece
2CKA001751A3181
2520 KI-866 Rocker with legend Switch/push button Single rocker Symbol "bell" stainless steel - Pure Stainless Steel 2520 KI-866 1 piece
2CKA001751A3191
2520 LI-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 2520 LI-866 1 piece
2CKA001751A3200
2520 TR-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 2520 TR-866 1 piece
2CKA001724A4270
2533-866 Cover Plate Bore hole 1 gang stainless steel - Pure Stainless Steel 2533-866 1 piece
2CKA001710A3758
2542 DR/01-866 Cover plate with legend Level switch Turn button Symbol "0-1-2-3" stainless steel - Pure Stainless Steel 2542 DR/01-866 1 piece
2CKA001710A3759
2542 DR/02-866 Cover plate with legend Level switch Turn button Symbol "1-2-3" stainless steel - Pure Stainless Steel 2542 DR/02-866 1 piece
2CKA001724A4403
2553-866 Cover Plate XLR 1 gang stainless steel - Pure Stainless Steel 2553-866 1 piece
2CKA001753A0395
2561-02-866 Cover Plate Modular Jack 2 gang stainless steel - Pure Stainless Steel 2561-02-866 1 piece
2CKA001753A0404
2561-866 Cover Plate Modular Jack 1 gang stainless steel - Pure Stainless Steel 2561-866 1 piece
2CKA003116A0669
3120 EUCB-866 FI-Schukomat Socket insert Protective Contact (SCHUKO) Safety Shutter stainless steel - Pure Stainless Steel 3120 EUCB-866 1 piece
2CKA003117A0011
3151 UC-866 RCD - Insert Buschmat RCD 30 mA stainless steel - Pure Stainless Steel 3151 UC-866 1 piece
2CKA006430A0343
6430-866-102 Control Element for Venetian blind stainless steel - Pure Stainless Steel 6430-866-102 1 piece
2CKA006430A0344
6435-866 Cover plate with legend for Time switch stainless steel - Pure Stainless Steel 6435-866 1 piece
2CKA006470A0009
6476-866 Cover Plate for Proximity switch stainless steel - Pure Stainless Steel 6476-866 1 piece
2CKA006599A2959
6540-866-102 Cover Plate for Dimmer Turn button with Neon lamp stainless steel - Pure Stainless Steel 6540-866-102 1 piece
2CKA006599A2924
6541-866 Cover Plate for Cooling Central cover plate stainless steel - Pure Stainless Steel 6541-866 1 piece
2CKA006599A2926
6543-866-101 Control Element for Switch/dimmer Single push button stainless steel - Pure Stainless Steel 6543-866-101 1 piece
2CKA006599A2927
6545-866 Control Element for Dimmer Two-part button with Neon lamp stainless steel - Pure Stainless Steel 6545-866 1 piece
2CKA006730A0041
6731-866-500 WaveLine Cover Plates (partly incl. Insert) 1 channel stainless steel - Pure Stainless SteelRadio Control 6731-866-500 1 piece
2CKA006730A0042
6732-866-500 Wall sensor 2 channel stainless steel - Pure Stainless SteelRadio Control 6732-866-500 1 piece
2CKA006730A0043
6733-866-500 Cover Plates (partly incl. Insert) 4 channel stainless steel - Pure Stainless SteelRadio Control 6733-866-500 1 piece
2CKA006730A0139
6736 FoH-866 Control Element for Switch/dimmer Two-part button stainless steel - Pure Stainless Steel 6736 FoH-866 1 piece
2CKA008200A0087
8253-866 Cover Plate Loudspeaker stainless steel - Pure Stainless Steel 8253-866 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    2
  • Design Range:
    Pure Stainless Steel
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
  • Surface Finishing:
    Matt
    Nano coated
  • Material:
    Aluminium
  • Label Space Provided:
    No
  • Color:
    stainless steel
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2828
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    151 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    64 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.641 kg
  • Customs Tariff Number:
    85389099
  • E-Number (Sweden):
    1817702
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links