You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721-73-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1721-73-500

General Information

  • Extended Product Type:
    1721-73-500
  • Product ID:
    2CKA001754A4507
  • EAN:
    4011395174616
  • Catalog Description:
    1721-73-500 Cover Frame 1gang(s) gold Horizontal mounting - impuls
  • Long Description:
    1721-73-500 Cover Frame 1-gang

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A0032
1740 DR-72 Cover Plate Venetian blind Turn button Symbol "arrows" and "0" ivory - impuls 1740 DR-72 1 piece
2CKA001753A0034
1742-72 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted ivory -impuls 1742-72 1 piece
2CKA001753A0036
1743-03-72 Cover Plate SAT 3 gang(s) ivory impuls 1743-03-72 1 piece
2CKA001753A0039
1743-72 Cover Plate SAT 2 gang(s) ivory impuls 1743-72 1 piece
2CKA001753A0041
1746/10-72 Intermediate Ring Telecommunication inserts 1 gang(s) ivory impuls 1746/10-72 1 piece
2CKA001753A0043
1746-72 Intermediate Ring Telecommunication inserts 1 gang(s) ivory impuls 1746-72 1 piece
2CKA001753A0046
1749-72 Cover Plate Cable outlet ivory impuls 1749-72 1 piece
2CKA001753A0048
1751-72 Insert Loudspeaker 2 gang(s) ivory impuls 1751-72 1 piece
2CKA001753A0050
1756-72 Cover Plate Info light ivory - impuls 1756-72 1 piece
2CKA001753A0053
1758-72 Cover Plate For data connection housing 2 gang(s) ivory impuls 1758-72 1 piece
2CKA001753A0055
1766-72 Cover Plate TAE 1 gang(s) ivory impuls 1766-72 1 piece
2CKA001753A0057
1770-72 Cover Plate Time switch Turn button Various symbols ivory - impuls 1770-72 1 piece
2CKA001753A0059
1771-72 Cover Plate Time switch Turn button Various symbols ivory - impuls 1771-72 1 piece
2CKA001753A0062
1781-72 Cover Plate Switch/push button Single rocker ivory - impuls 1781-72 1 piece
2CKA001753A0064
1785-72 Cover Plate Switch/push button Two-part rocker ivory - impuls 1785-72 1 piece
2CKA001753A9976
1786-72-500 Cover Plates Switch/push button Single rocker Without imprint ivory 1786-72-500 1 piece
2CKA001753A0068
1789 H-72-101 Cover Plate Switch/push button Single rocker ivory - impuls 1789 H-72-101 1 piece
2CKA001753A0070
1789 KI-72 Cover Plate Switch/push button Single rocker ivory - impuls 1789 KI-72 1 piece
2CKA001753A0072
1789 LI-72 Cover Plate Switch/push button Single rocker ivory - impuls 1789 LI-72 1 piece
2CKA001753A0074
1789 TR-72 Cover Plate Switch/push button Single rocker ivory - impuls 1789 TR-72 1 piece
2CKA001753A0076
1789-72-101 Cover Plate Switch/push button Single rocker ivory - impuls 1789-72-101 1 piece
2CKA001753A0079
1792-72 Cover Plate Switch/push button Hotel card ivory - impuls 1792-72 1 piece
2CKA001710A3774
1794 TA-72 Cover Plate Thermostat Room Clima Control Turn button ivory - impuls 1794 TA-72 1 piece
2CKA001710A3745
1794-72 Cover Plate Thermostat Turn button ivory - impuls 1794-72 1 piece
2CKA001710A4005
1795 HK-72 Cover Plate Thermostat Turn button ivory - impuls 1795 HK-72 1 piece
2CKA001710A4037
1795 HKEA-72 Cover Plate Thermostat Turn button 1 switchover ivory - impuls 1795 HKEA-72 1 piece
2CKA001710A3776
1795 TA-72 Cover Plate Thermostat Room Clima Control Turn button ivory - impuls 1795 TA-72 1 piece
2CKA001710A3746
1795-72 Cover Plate Thermostat Room Clima Control Turn button ivory - impuls 1795-72 1 piece
2CKA001753A0081
1800-72 Cover Plate Modular Jack 2 gang(s) ivory impuls 1800-72 1 piece
2CKA001753A0083
1803-02-72 Cover Plate UAE/IAE (ISDN) 2 gang(s) ivory impuls 1803-02-72 1 piece
2CKA001753A0085
1803-72 Cover Plate UAE/IAE (ISDN) 2 gang(s) ivory impuls 1803-72 1 piece
2CKA002011A6224
20 EUC-72-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) ivory 20 EUC-72-500 1 piece
2CKA002013A5274
20 EUCKS-72 Socket Protective Contact (SCHUKO) Safety Shutter 1gang(s) ivory white - impuls 20 EUCKS-72 1 piece
2CKA002018A1488
20 EUK-72 Socket insert Protective Contact (SCHUKO) 1gang(s) with Hinged Lid ivory white - impuls 20 EUK-72 1 piece
2CKA002011A3846
20 EUN-72 Socket insert Protective Contact (SCHUKO) 1gang(s) ivory white - impuls 20 EUN-72 1 piece
2CKA002017A0843
20 MUC-72-500 Socket insert Earthing Pin 1gang(s) ivory white - impuls 20 MUC-72-500 1 piece
2CKA002017A0845
20 MUCKS-72-500 Socket insert Safety Shutter 1gang(s) ivory white - impuls 20 MUCKS-72-500 1 piece
2CKA002011A3848
2310 EUGL/VA-72-11 Socket insert Protective Contact (SCHUKO) 1gang(s) ivory white - impuls 2310 EUGL/VA-72-11 1 piece
2CKA002099A0239
2399 UCKS-72 Inserts with Cover Plate 1gang(s) ivory 2399 UCKS-72 1 piece
2CKA006430A0337
6430-72 Control Element Venetian blind Single push button Symbol "arrows" ivory - impuls 6430-72 1 piece
2CKA006430A0341
6435-72 Cover Plate Time switch Room Clima Control ivory - impuls 6435-72 1 piece
2CKA006599A2916
6540-72 Cover Plate Dimmer Light / Load Control Turn button ivory - impuls 6540-72 1 piece
2CKA006599A2918
6541-72 Cover Plate Cooling Central cover plate ivory - impuls 6541-72 1 piece
2CKA006599A2920
6543-72-101 Control Element Switch/dimmer Single push button ivory - impuls 6543-72-101 1 piece
2CKA006599A2922
6545-72 Control Element Dimmer Two-part button ivory - impuls 6545-72 1 piece
2CKA008200A0089
8253-72 Cover Plate Loudspeaker white impuls 8253-72 1 piece
2CKA001731A1984
1716-774 Cover Info light studio white matt - impuls 1716-774 1 piece
2CKA001731A1983
1716-775 Cover Info light black matt - impuls 1716-775 1 piece
2CKA001731A1952
1716-783 Cover Info light aluminium silver - impuls 1716-783 1 piece
2CKA001731A1944
1716-79 Cover Info light champagne metallic - impuls 1716-79 1 piece
2CKA001753A4864
1740 DR-74 Cover Plate Venetian blind Turn button Symbol "arrows" and "0" alpine white - impuls 1740 DR-74 1 piece
2CKA001753A0164
1740 DR-774 Cover Plate Venetian blind Turn button Symbol "arrows" and "0" studio white matt - impuls 1740 DR-774 1 piece
2CKA001753A0136
1740 DR-775 Cover Plate Venetian blind Turn button Symbol "arrows" and "0" black matt - impuls 1740 DR-775 1 piece
2CKA001753A0033
1740 DR-783 Cover Plate Venetian blind Turn button Symbol "arrows" and "0" aluminium silver - impuls 1740 DR-783 1 piece
2CKA001753A5341
1740 DR-79 Cover Plate Venetian blind Turn button Symbol "arrows" and "0" champagne metallic - impuls 1740 DR-79 1 piece
2CKA001753A8311
1740 DRL-74 Cover Plates Level switch Turn button Symbol "3-level switch" alpine white 1740 DRL-74 1 piece
2CKA001753A0165
1740 DRL-774 Cover Plates Level switch Turn button Symbol "3-level switch" studio white matt 1740 DRL-774 1 piece
2CKA001753A0137
1740 DRL-775 Cover Plates Level switch Turn button Symbol "3-level switch" black matt 1740 DRL-775 1 piece
2CKA001753A8345
1740 DRL-79 Cover Plates Level switch Turn button Symbol "3-level switch" champagne metallic 1740 DRL-79 1 piece
2CKA001753A4930
1742-74 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted alpine white -impuls 1742-74 1 piece
2CKA001753A0166
1742-774 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted studio white matt -impuls 1742-774 1 piece
2CKA001753A0138
1742-775 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted black matt -impuls 1742-775 1 piece
2CKA001753A0035
1742-783 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted aluminium silver -impuls 1742-783 1 piece
2CKA001753A5416
1742-79 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted champagne metallic -impuls 1742-79 1 piece
2CKA001753A4773
1743-03-74 Cover Plate SAT 3 gang(s) alpine white impuls 1743-03-74 1 piece
2CKA001753A0167
1743-03-774 Cover Plate SAT 3 gang(s) studio white matt impuls 1743-03-774 1 piece
2CKA001753A0139
1743-03-775 Cover Plate SAT 3 gang(s) black matt impuls 1743-03-775 1 piece
2CKA001753A0038
1743-03-783 Cover Plate SAT 3 gang(s) aluminium silver impuls 1743-03-783 1 piece
2CKA001753A5846
1743-03-79 Cover Plate SAT 3 gang(s) champagne metallic impuls 1743-03-79 1 piece
2CKA001753A4963
1743-74 Cover Plate SAT 2 gang(s) alpine white impuls 1743-74 1 piece
2CKA001753A0168
1743-774 Cover Plate SAT 2 gang(s) studio white matt impuls 1743-774 1 piece
2CKA001753A0140
1743-775 Cover Plate SAT 2 gang(s) black matt impuls 1743-775 1 piece
2CKA001753A0040
1743-783 Cover Plate SAT 2 gang(s) aluminium silver impuls 1743-783 1 piece
2CKA001753A5440
1743-79 Cover Plate SAT 2 gang(s) champagne metallic impuls 1743-79 1 piece
2CKA001753A9046
1746/10-74 Intermediate Ring Telecommunication inserts 1 gang(s) alpine white impuls 1746/10-74 1 piece
2CKA001753A0170
1746/10-774 Intermediate Ring Telecommunication inserts 1 gang(s) studio white matt impuls 1746/10-774 1 piece
2CKA001753A0141
1746/10-775 Intermediate Ring Telecommunication inserts 1 gang(s) black matt impuls 1746/10-775 1 piece
2CKA001753A0042
1746/10-783 Intermediate Ring Telecommunication inserts 1 gang(s) aluminium silver impuls 1746/10-783 1 piece
2CKA001753A9079
1746/10-79 Intermediate Ring Telecommunication inserts 1 gang(s) champagne metallic impuls 1746/10-79 1 piece
2CKA001753A4997
1746-74 Intermediate Ring TAE; UAE / TAE; USB / VGA / HDMI / loudspeaker 1 gang(s) alpine white impuls 1746-74 1 piece
2CKA001753A0171
1746-774 Intermediate Ring TAE; UAE / TAE; USB / VGA / HDMI / loudspeaker 1 gang(s) studio white matt impuls 1746-774 1 piece
2CKA001753A0142
1746-775 Intermediate Ring TAE; UAE / TAE; USB / VGA / HDMI / loudspeaker 1 gang(s) black matt impuls 1746-775 1 piece
2CKA001753A0044
1746-783 Intermediate Ring Telecommunication inserts 1 gang(s) aluminium silver impuls 1746-783 1 piece
2CKA001753A5473
1746-79 Intermediate Ring TAE; UAE / TAE; USB / VGA / HDMI / loudspeaker 1 gang(s) champagne metallic impuls 1746-79 1 piece
2CKA001753A5002
1749-74 Cover Plate Cable outlet alpine white impuls 1749-74 1 piece
2CKA001753A0172
1749-774 Cover Plate Cable outlet studio white matt impuls 1749-774 1 piece
2CKA001753A0143
1749-775 Cover Plate Cable outlet black matt impuls 1749-775 1 piece
2CKA001753A0047
1749-783 Cover Plate Cable outlet aluminium silver impuls 1749-783 1 piece
2CKA001753A5481
1749-79 Cover Plate Cable outlet champagne metallic impuls 1749-79 1 piece
2CKA001753A4971
1751-74 Insert Loudspeaker 2 gang(s) alpine white impuls 1751-74 1 piece
2CKA001753A0173
1751-774 Insert Loudspeaker 2 gang(s) studio white matt impuls 1751-774 1 piece
2CKA001753A0145
1751-775 Insert Loudspeaker 2 gang(s) black matt impuls 1751-775 1 piece
2CKA001753A0049
1751-783 Insert Loudspeaker 2 gang(s) aluminium silver impuls 1751-783 1 piece
2CKA001753A5457
1751-79 Insert Loudspeaker 2 gang(s) champagne metallic impuls 1751-79 1 piece
2CKA001753A4922
1756-74 Cover Plate Info light alpine white - impuls 1756-74 1 piece
2CKA001753A0174
1756-774 Cover Plate Info light studio white matt - impuls 1756-774 1 piece
2CKA001753A0146
1756-775 Cover Plate Info light black matt - impuls 1756-775 1 piece
2CKA001753A0051
1756-783 Cover Plate Info light aluminium silver - impuls 1756-783 1 piece
2CKA001753A5408
1756-79 Cover Plate Info light champagne metallic - impuls 1756-79 1 piece
2CKA001753A5010
1758-74 Cover Plate For data connection housing 2 gang(s) alpine white impuls 1758-74 1 piece
2CKA001753A0175
1758-774 Cover Plate For data connection housing 2 gang(s) studio white matt impuls 1758-774 1 piece
2CKA001753A0147
1758-775 Cover Plate For data connection housing 2 gang(s) black matt impuls 1758-775 1 piece
2CKA001753A0054
1758-783 Cover Plate For data connection housing 2 gang(s) aluminium silver impuls 1758-783 1 piece
2CKA001753A5499
1758-79 Cover Plate For data connection housing 2 gang(s) champagne metallic impuls 1758-79 1 piece
2CKA001753A4989
1766-74 Cover Plate TAE 1 gang(s) alpine white impuls 1766-74 1 piece
2CKA001753A0176
1766-774 Cover Plate TAE 1 gang(s) studio white matt impuls 1766-774 1 piece
2CKA001753A0148
1766-775 Cover Plate TAE 1 gang(s) black matt impuls 1766-775 1 piece
2CKA001753A0056
1766-783 Cover Plate TAE 1 gang(s) aluminium silver impuls 1766-783 1 piece
2CKA001753A5465
1766-79 Cover Plate TAE 1 gang(s) champagne metallic impuls 1766-79 1 piece
2CKA001753A4906
1770-74 Cover Plate Time switch Turn button Various symbols alpine white - impuls 1770-74 1 piece
2CKA001753A0178
1770-774 Cover Plate Time switch Turn button Various symbols studio white matt - impuls 1770-774 1 piece
2CKA001753A0149
1770-775 Cover Plate Time switch Turn button Various symbols black matt - impuls 1770-775 1 piece
2CKA001753A0058
1770-783 Cover Plate Time switch Turn button Various symbols aluminium silver - impuls 1770-783 1 piece
2CKA001753A5382
1770-79 Cover Plate Time switch Turn button Various symbols champagne metallic - impuls 1770-79 1 piece
2CKA001753A4914
1771-74 Cover Plate Time switch Turn button Various symbols alpine white - impuls 1771-74 1 piece
2CKA001753A0179
1771-774 Cover Plate Time switch Turn button Various symbols studio white matt - impuls 1771-774 1 piece
2CKA001753A0150
1771-775 Cover Plate Time switch Turn button Various symbols black matt - impuls 1771-775 1 piece
2CKA001753A0061
1771-783 Cover Plate Time switch Turn button Various symbols aluminium silver - impuls 1771-783 1 piece
2CKA001753A5390
1771-79 Cover Plate Time switch Turn button Various symbols champagne metallic - impuls 1771-79 1 piece
2CKA001753A4849
1781-74 Cover Plate Switch/push button Single push button alpine white - impuls 1781-74 1 piece
2CKA001753A0180
1781-774 Cover Plate Switch/push button Single rocker studio white matt - impuls 1781-774 1 piece
2CKA001753A0151
1781-775 Cover Plate Switch/push button Single rocker black matt - impuls 1781-775 1 piece
2CKA001753A0063
1781-783 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1781-783 1 piece
2CKA001753A5325
1781-79 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1781-79 1 piece
2CKA001753A4856
1785-74 Cover Plate Switch/push button Two-part rocker alpine white - impuls 1785-74 1 piece
2CKA001753A0181
1785-774 Cover Plate Switch/push button Two-part rocker studio white matt - impuls 1785-774 1 piece
2CKA001753A0152
1785-775 Cover Plate Switch/push button Two-part rocker black matt - impuls 1785-775 1 piece
2CKA001753A0065
1785-783 Cover Plate Switch/push button Two-part rocker aluminium silver - impuls 1785-783 1 piece
2CKA001753A5333
1785-79 Cover Plate Switch/push button Two-part rocker champagne metallic - impuls 1785-79 1 piece
2CKA001753A9977
1786-74-500 Cover Plates Switch/push button Single rocker Without imprint alpine white 1786-74-500 1 piece
2CKA001753A0007
1786-74-507 Cover Plates Switch/push button Single rocker Without imprint alpine white 1786-74-507 1 piece
2CKA001753A0182
1786-774 Cover Plate Switch/push button Single rocker studio white matt - impuls 1786-774 1 piece
2CKA001753A0183
1786-774-507 Cover Plates Switch/push button Single rocker Without imprint studio white matt 1786-774-507 1 piece
2CKA001753A0153
1786-775 Cover Plate Switch/push button Single rocker black matt - impuls 1786-775 1 piece
2CKA001753A0067
1786-783 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1786-783 1 piece
2CKA001753A5267
1786-79 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1786-79 1 piece
2CKA001753A0008
1786-79-507 Cover Plates Switch/push button Single rocker Without imprint champagne metallic 1786-79-507 1 piece
2CKA001753A6588
1789 H-74-101 Cover Plate Switch/push button Single rocker alpine white - impuls 1789 H-74-101 1 piece
2CKA001753A0184
1789 H-774-101 Cover Plate Switch/push button Single rocker studio white matt - impuls 1789 H-774-101 1 piece
2CKA001753A0154
1789 H-775-101 Cover Plate Switch/push button Single rocker black matt - impuls 1789 H-775-101 1 piece
2CKA001753A0069
1789 H-783-101 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1789 H-783-101 1 piece
2CKA001753A6612
1789 H-79-101 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1789 H-79-101 1 piece
2CKA001753A4823
1789 KI-74 Cover Plate Switch/push button Single rocker alpine white - impuls 1789 KI-74 1 piece
2CKA001753A0186
1789 KI-774 Cover Plate Switch/push button Single rocker studio white matt - impuls 1789 KI-774 1 piece
2CKA001753A0155
1789 KI-775 Cover Plate Switch/push button Single rocker black matt - impuls 1789 KI-775 1 piece
2CKA001753A0071
1789 KI-783 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1789 KI-783 1 piece
2CKA001753A5309
1789 KI-79 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1789 KI-79 1 piece
2CKA001753A4815
1789 LI-74 Cover Plate Switch/push button Single rocker alpine white - impuls 1789 LI-74 1 piece
2CKA001753A0187
1789 LI-774 Cover Plate Switch/push button Single rocker studio white matt - impuls 1789 LI-774 1 piece
2CKA001753A0156
1789 LI-775 Cover Plate Switch/push button Single rocker black matt - impuls 1789 LI-775 1 piece
2CKA001753A0073
1789 LI-783 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1789 LI-783 1 piece
2CKA001753A5291
1789 LI-79 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1789 LI-79 1 piece
2CKA001753A4831
1789 TR-74 Cover Plate Switch/push button Single rocker alpine white - impuls 1789 TR-74 1 piece
2CKA001753A0188
1789 TR-774 Cover Plate Switch/push button Single rocker studio white matt - impuls 1789 TR-774 1 piece
2CKA001753A0157
1789 TR-775 Cover Plate Switch/push button Single rocker black matt - impuls 1789 TR-775 1 piece
2CKA001753A0075
1789 TR-783 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1789 TR-783 1 piece
2CKA001753A5317
1789 TR-79 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1789 TR-79 1 piece
2CKA001753A6547
1789-74-101 Cover Plate Switch/push button Single rocker alpine white - impuls 1789-74-101 1 piece
2CKA001753A0189
1789-774-101 Cover Plate Switch/push button Single rocker studio white matt - impuls 1789-774-101 1 piece
2CKA001753A0158
1789-775-101 Cover Plate Switch/push button Single rocker black matt - impuls 1789-775-101 1 piece
2CKA001753A0077
1789-783-101 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1789-783-101 1 piece
2CKA001753A6570
1789-79-101 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1789-79-101 1 piece
2CKA001753A6703
1792-74 Cover Plate Switch/push button Hotel card alpine white - impuls 1792-74 1 piece
2CKA001753A0190
1792-774 Cover Plate Switch/push button Hotel card studio white matt - impuls 1792-774 1 piece
2CKA001753A0159
1792-775 Cover Plate Switch/push button Hotel card black matt - impuls 1792-775 1 piece
2CKA001753A0080
1792-783 Cover Plate Switch/push button Hotel card aluminium silver - impuls 1792-783 1 piece
2CKA001753A6737
1792-79 Cover Plate Switch/push button Hotel card champagne metallic - impuls 1792-79 1 piece
2CKA001710A3706
1794 TA-74 Cover Plate Thermostat Room Clima Control Turn button alpine white - impuls 1794 TA-74 1 piece
2CKA001710A3921
1794 TA-774 Cover Plate Thermostat Room Clima Control Turn button studio white matt - impuls 1794 TA-774 1 piece
2CKA001710A3916
1794 TA-775 Cover Plate Thermostat Room Clima Control Turn button black matt - impuls 1794 TA-775 1 piece
2CKA001710A3775
1794 TA-783 Cover Plate Thermostat Room Clima Control Turn button aluminium silver - impuls 1794 TA-783 1 piece
2CKA001710A3708
1794 TA-79 Cover Plate Thermostat Room Clima Control Turn button champagne metallic - impuls 1794 TA-79 1 piece
2CKA001710A3552
1794-74 Cover Plate Thermostat Turn button alpine white - impuls 1794-74 1 piece
2CKA001710A3922
1794-774 Cover Plate Thermostat Turn button studio white matt - impuls 1794-774 1 piece
2CKA001710A3917
1794-775 Cover Plate Thermostat Turn button black matt - impuls 1794-775 1 piece
2CKA001710A3744
1794-783 Cover Plate Thermostat Turn button aluminium silver - impuls 1794-783 1 piece
2CKA001710A3554
1794-79 Cover Plate Thermostat Turn button champagne metallic - impuls 1794-79 1 piece
2CKA001710A4006
1795 HK-74 Cover Plate Thermostat Turn button alpine white - impuls 1795 HK-74 1 piece
2CKA001710A4007
1795 HK-774 Cover Plate Thermostat Turn button studio white matt - impuls 1795 HK-774 1 piece
2CKA001710A4008
1795 HK-775 Cover Plate Thermostat Turn button black matt - impuls 1795 HK-775 1 piece
2CKA001710A4010
1795 HK-783 Cover Plate Thermostat Turn button aluminium silver - impuls 1795 HK-783 1 piece
2CKA001710A4011
1795 HK-79 Cover Plate Thermostat Turn button champagne metallic - impuls 1795 HK-79 1 piece
2CKA001710A4038
1795 HKEA-74 Cover Plate Thermostat Turn button 1 switchover alpine white - impuls 1795 HKEA-74 1 piece
2CKA001710A4039
1795 HKEA-774 Cover Plate Thermostat Turn button 1 switchover studio white matt - impuls 1795 HKEA-774 1 piece
2CKA001710A4040
1795 HKEA-775 Cover Plate Thermostat Room Clima Control Turn button 1 switchover black matt - impuls 1795 HKEA-775 1 piece
2CKA001710A4042
1795 HKEA-783 Cover Plate Thermostat Turn button 1 switchover aluminium silver - impuls 1795 HKEA-783 1 piece
2CKA001710A4043
1795 HKEA-79 Cover Plate Thermostat Room Clima Control Turn button 1 switchover champagne metallic - impuls 1795 HKEA-79 1 piece
2CKA001710A3733
1795 TA-74 Cover Plate Thermostat Room Clima Control Turn button alpine white - impuls 1795 TA-74 1 piece
2CKA001710A3923
1795 TA-774 Cover Plate Thermostat Room Clima Control Turn button studio white matt - impuls 1795 TA-774 1 piece
2CKA001710A3918
1795 TA-775 Cover Plate Thermostat Room Clima Control Turn button black matt - impuls 1795 TA-775 1 piece
2CKA001710A3777
1795 TA-783 Cover Plate Thermostat Room Clima Control Turn button aluminium silver - impuls 1795 TA-783 1 piece
2CKA001710A3735
1795 TA-79 Cover Plate Thermostat Room Clima Control Turn button champagne metallic - impuls 1795 TA-79 1 piece
2CKA001710A3577
1795-74 Cover Plate Thermostat Room Clima Control Turn button alpine white - impuls 1795-74 1 piece
2CKA001710A3924
1795-774 Cover Plate Thermostat Room Clima Control Turn button studio white matt - impuls 1795-774 1 piece
2CKA001710A3919
1795-775 Cover Plate Thermostat Room Clima Control Turn button black matt - impuls 1795-775 1 piece
2CKA001710A3747
1795-783 Cover Plate Thermostat Room Clima Control Turn button aluminium silver - impuls 1795-783 1 piece
2CKA001710A3579
1795-79 Cover Plate Thermostat Room Clima Control Turn button champagne metallic - impuls 1795-79 1 piece
2CKA001753A8667
1800-74 Cover Plate Modular Jack 2 gang(s) alpine white impuls 1800-74 1 piece
2CKA001753A0191
1800-774 Cover Plate Modular Jack 2 gang(s) studio white matt impuls 1800-774 1 piece
2CKA001753A0160
1800-775 Cover Plate Modular Jack 2 gang(s) black matt impuls 1800-775 1 piece
2CKA001753A0082
1800-783 Cover Plate Modular Jack 2 gang(s) aluminium silver impuls 1800-783 1 piece
2CKA001753A8691
1800-79 Cover Plate Modular Jack 2 gang(s) champagne metallic impuls 1800-79 1 piece
2CKA001753A9004
1803-02-74 Cover Plate UAE/IAE (ISDN) 2 gang(s) alpine white impuls 1803-02-74 1 piece
2CKA001753A0192
1803-02-774 Cover Plate UAE/IAE (ISDN) 2 gang(s) studio white matt impuls 1803-02-774 1 piece
2CKA001753A0161
1803-02-775 Cover Plate UAE/IAE (ISDN) 2 gang(s) black matt impuls 1803-02-775 1 piece
2CKA001753A0084
1803-02-783 Cover Plate UAE/IAE (ISDN) 2 gang(s) aluminium silver impuls 1803-02-783 1 piece
2CKA001753A9038
1803-02-79 Cover Plate UAE/IAE (ISDN) 2 gang(s) champagne metallic impuls 1803-02-79 1 piece
2CKA001753A8964
1803-74 Cover Plate UAE/IAE (ISDN) 2 gang(s) alpine white impuls 1803-74 1 piece
2CKA001753A0194
1803-774 Cover Plate UAE/IAE (ISDN) 2 gang(s) studio white matt impuls 1803-774 1 piece
2CKA001753A0162
1803-775 Cover Plate UAE/IAE (ISDN) 2 gang(s) black matt impuls 1803-775 1 piece
2CKA001753A0087
1803-783 Cover Plate UAE/IAE (ISDN) 2 gang(s) aluminium silver impuls 1803-783 1 piece
2CKA001753A8998
1803-79 Cover Plate UAE/IAE (ISDN) 2 gang(s) champagne metallic impuls 1803-79 1 piece
2CKA002011A6220
20 EUC-74-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) alpine white 20 EUC-74-500 1 piece
2CKA002011A3790
20 EUC-74-507 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) alpine white 20 EUC-74-507 1 piece
2CKA002011A3890
20 EUC-774 Socket Protective Contact (SCHUKO) 1gang(s) studio white matt - impuls 20 EUC-774 1 piece
2CKA002011A3891
20 EUC-774-507 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white matt 20 EUC-774-507 1 piece
2CKA002011A3886
20 EUC-775 Socket Protective Contact (SCHUKO) 1gang(s) black matt - impuls 20 EUC-775 1 piece
2CKA002011A3845
20 EUC-783 Socket Protective Contact (SCHUKO) 1gang(s) aluminium silver - impuls 20 EUC-783 1 piece
2CKA002011A6217
20 EUC-79-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) champagne metallic 20 EUC-79-500 1 piece
2CKA002011A3791
20 EUC-79-507 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) champagne metallic 20 EUC-79-507 1 piece
2CKA002013A4953
20 EUCKS-74 Socket Protective Contact (SCHUKO) Safety Shutter 1gang(s) alpine white - impuls 20 EUCKS-74 1 piece
2CKA002013A5335
20 EUCKS-774 Socket Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - impuls 20 EUCKS-774 1 piece
2CKA002013A5334
20 EUCKS-775 Socket Protective Contact (SCHUKO) Safety Shutter 1gang(s) black matt - impuls 20 EUCKS-775 1 piece
2CKA002013A5275
20 EUCKS-783 Socket Protective Contact (SCHUKO) Safety Shutter 1gang(s) aluminium silver - impuls 20 EUCKS-783 1 piece
2CKA002013A4979
20 EUCKS-79 Socket Protective Contact (SCHUKO) Safety Shutter 1gang(s) champagne metallic - impuls 20 EUCKS-79 1 piece
2CKA002018A0992
20 EUK-74 Socket insert Protective Contact (SCHUKO) 1gang(s) with Hinged Lid alpine white - impuls 20 EUK-74 1 piece
2CKA002018A1497
20 EUK-774 Socket insert Protective Contact (SCHUKO) 1gang(s) with Hinged Lid studio white matt - impuls 20 EUK-774 1 piece
2CKA002018A1496
20 EUK-775 Socket insert Protective Contact (SCHUKO) 1gang(s) with Hinged Lid black matt - impuls 20 EUK-775 1 piece
2CKA002018A1489
20 EUK-783 Socket insert Protective Contact (SCHUKO) 1gang(s) with Hinged Lid aluminium silver - impuls 20 EUK-783 1 piece
2CKA002018A1016
20 EUK-79 Socket insert Protective Contact (SCHUKO) 1gang(s) with Hinged Lid champagne metallic - impuls 20 EUK-79 1 piece
2CKA002011A2712
20 EUN-74 Socket insert Protective Contact (SCHUKO) 1gang(s) alpine white - impuls 20 EUN-74 1 piece
2CKA002011A3893
20 EUN-774 Socket insert Protective Contact (SCHUKO) 1gang(s) studio white matt - impuls 20 EUN-774 1 piece
2CKA002011A3888
20 EUN-775 Socket insert Protective Contact (SCHUKO) 1gang(s) black matt - impuls 20 EUN-775 1 piece
2CKA002011A3847
20 EUN-783 Socket insert Protective Contact (SCHUKO) 1gang(s) aluminium silver - impuls 20 EUN-783 1 piece
2CKA002011A2787
20 EUN-79 Socket insert Protective Contact (SCHUKO) 1gang(s) champagne metallic - impuls 20 EUN-79 1 piece
2CKA002017A0822
20 MUC-74-500 Socket insert Earthing Pin 1gang(s) alpine white - impuls 20 MUC-74-500 1 piece
2CKA002017A0844
20 MUC-783-500 Socket insert Earthing Pin 1gang(s) aluminium silver - impuls 20 MUC-783-500 1 piece
2CKA002017A0824
20 MUC-79-500 Socket insert 1gang(s) champagne metallic - impuls 20 MUC-79-500 1 piece
2CKA002017A0830
20 MUCC-74-500 Socket insert Earthing Pin 1gang(s) alpine white - impuls 20 MUCC-74-500 1 piece
2CKA002017A0831
20 MUCC-79-500 Socket insert Earthing Pin 1gang(s) champagne metallic - impuls 20 MUCC-79-500 1 piece
2CKA002017A0836
20 MUCKS-74-500 Socket insert 1gang(s) alpine white - impuls 20 MUCKS-74-500 1 piece
2CKA002017A0846
20 MUCKS-783-500 Inserts with Cover Plate 1gang(s) aluminium silver 20 MUCKS-783-500 1 piece
2CKA002017A0837
20 MUCKS-79-500 Socket insert Earthing Pin Safety Shutter 1gang(s) champagne metallic - impuls 20 MUCKS-79-500 1 piece
2CKA001022A0623
2001/2 UKGL-101 Switch insert Rocker/button 2-pole switch -impuls 2001/2 UKGL-101 1 piece
2CKA001012A1622
2001/5 U Switch insert Rocker/button Series switch -impuls 2001/5 U 1 piece
2CKA001012A2111
2001/5 U-507 Inserts Rocker/button Series switch -impuls 2001/5 U-507 1 piece
2CKA001012A2195
2001/6 U-500 Inserts Rocker/button Two-way switch -impuls 2001/6 U-500 1 piece
2CKA001012A2109
2001/6 U-507 Inserts Rocker/button Two-way switch -impuls 2001/6 U-507 1 piece
2CKA001022A0615
2001/6 UKGL-101 Switch insert Rocker/button Two-way switch -impuls 2001/6 UKGL-101 1 piece
2CKA001012A1671
2001/6/6 U Switch insert Rocker/button Alternating-/alternating switch -impuls 2001/6/6 U 1 piece
2CKA001012A1630
2001/7 U Switch insert Rocker/button Intermediate switch -impuls 2001/7 U 1 piece
2CKA001413A0871
2021/6 U Switch insert Push button Single push button -impuls 2021/6 U 1 piece
2CKA001413A0897
2021/6 UK Switch insert Push button Single push button -impuls 2021/6 UK 1 piece
2CKA001012A1705
2021/6 UNV Switch insert Push button Single push button -impuls 2021/6 UNV 1 piece
2CKA001012A2069
2021/6 UNV-201 Switch insert Push button Single push button -impuls 2021/6 UNV-201 1 piece
2CKA001413A1051
2021/6 US-201 Switch insert Push button Single push button -impuls 2021/6 US-201 1 piece
2CKA001413A0889
2021/6/6 U Switch insert Push button Series push button -impuls 2021/6/6 U 1 piece
2CKA002113A0439
2300 UCRKS-74-503 Inserts with Cover Plate 1gang(s) alpine white 2300 UCRKS-74-503 1 piece
2CKA002113A5336
2300 UCRKS-774-503 Inserts with Cover Plate 1gang(s) studio white matt 2300 UCRKS-774-503 1 piece
2CKA002113A0462
2300 UCRKS-79-503 Inserts with Cover Plate 1gang(s) champagne metallic 2300 UCRKS-79-503 1 piece
2CKA002011A3841
2310 EUGL/VA-74-11 Socket insert Protective Contact (SCHUKO) 1gang(s) alpine white - impuls 2310 EUGL/VA-74-11 1 piece
2CKA002011A3843
2310 EUGL/VA-79-11 Socket insert Protective Contact (SCHUKO) 1gang(s) champagne metallic - impuls 2310 EUGL/VA-79-11 1 piece
2CKA002011A3894
2310EUGL/VA-774-11 Socket insert Protective Contact (SCHUKO) 1gang(s) studio white matt - impuls 2310EUGL/VA-774-11 1 piece
2CKA002011A3889
2310EUGL/VA-775-11 Socket insert Protective Contact (SCHUKO) 1gang(s) black matt - impuls 2310EUGL/VA-775-11 1 piece
2CKA002011A3849
2310EUGL/VA-783-11 Socket insert Protective Contact (SCHUKO) 1gang(s) aluminium silver - impuls 2310EUGL/VA-783-11 1 piece
2CKA002099A0232
2399 UCKS-74 Inserts with Cover Plate 1gang(s) alpine white 2399 UCKS-74 1 piece
2CKA002099A0258
2399 UCKS-774 Inserts with Cover Plate 1gang(s) studio white matt 2399 UCKS-774 1 piece
2CKA002099A0257
2399 UCKS-775 Inserts with Cover Plate 1gang(s) black matt 2399 UCKS-775 1 piece
2CKA002099A0240
2399 UCKS-783 Inserts with Cover Plate 1gang(s) aluminium silver 2399 UCKS-783 1 piece
2CKA002099A0234
2399 UCKS-79 Inserts with Cover Plate 1gang(s) champagne metallic 2399 UCKS-79 1 piece
2CKA001753A7222
2767-74 Cover Plates TAE 1 gang(s) alpine white 2767-74 1 piece
2CKA001753A0195
2767-774 Cover Plates TAE 1 gang(s) studio white matt 2767-774 1 piece
2CKA001753A0163
2767-775 Cover Plates TAE 1 gang(s) black matt 2767-775 1 piece
2CKA001753A7255
2767-79 Cover Plates TAE 1 gang(s) champagne metallic 2767-79 1 piece
2CKA006430A0144
6430-74 Control Element Venetian blind Single push button Symbol "arrows" alpine white - impuls 6430-74 1 piece
2CKA006430A0379
6430-774 Control Element Venetian blind Single push button Symbol "arrows" studio white matt - impuls 6430-774 1 piece
2CKA006430A0381
6430-775 Control Element Venetian blind Single push button Symbol "arrows" black matt - impuls 6430-775 1 piece
2CKA006430A0338
6430-783 Control Element Venetian blind Single push button Symbol "arrows" aluminium silver - impuls 6430-783 1 piece
2CKA006430A0177
6430-79 Control Element Venetian blind Single push button Symbol "arrows" champagne metallic - impuls 6430-79 1 piece
2CKA006430A0300
6435-74 Cover Plate Time switch Blind & Venetian Control alpine white - impuls 6435-74 1 piece
2CKA006430A0380
6435-774 Cover Plate Time switch Blind & Venetian Control studio white matt - impuls 6435-774 1 piece
2CKA006430A0382
6435-775 Cover Plate Time switch Blind & Venetian Control black matt - impuls 6435-775 1 piece
2CKA006430A0342
6435-783 Cover Plate Time switch Blind & Venetian Control aluminium silver - impuls 6435-783 1 piece
2CKA006430A0302
6435-79 Cover Plate Time switch Blind & Venetian Control champagne metallic - impuls 6435-79 1 piece
2CKA006599A2084
6540-74 Cover Plate Dimmer Light / Load Control Turn button alpine white - impuls 6540-74 1 piece
2CKA006599A2970
6540-774 Cover Plate Dimmer Light / Load Control Turn button studio white matt - impuls 6540-774 1 piece
2CKA006599A2974
6540-775 Cover Plate Dimmer Light / Load Control Turn button black matt - impuls 6540-775 1 piece
2CKA006599A2917
6540-783 Cover Plate Dimmer Light / Load Control Turn button aluminium silver - impuls 6540-783 1 piece
2CKA006599A2159
6540-79 Cover Plate Dimmer Turn button champagne metallic - impuls 6540-79 1 piece
2CKA006599A2076
6541-74 Cover Plate Cooling Light / Load Control Central cover plate alpine white - impuls 6541-74 1 piece
2CKA006599A2971
6541-774 Cover Plate Cooling Light / Load Control Central cover plate studio white matt - impuls 6541-774 1 piece
2CKA006599A2975
6541-775 Cover Plate Cooling Light / Load Control Central cover plate black matt - impuls 6541-775 1 piece
2CKA006599A2142
6541-79 Cover Plate Cooling Light / Load Control Central cover plate champagne metallic - impuls 6541-79 1 piece
2CKA006599A2597
6543-74-101 Control Element Switch/dimmer Single push button alpine white - impuls 6543-74-101 1 piece
2CKA006599A2972
6543-774-101 Control Element Switch/dimmer Single push button studio white matt - impuls 6543-774-101 1 piece
2CKA006599A2976
6543-775-101 Control Element Switch/dimmer Single push button black matt - impuls 6543-775-101 1 piece
2CKA006599A2921
6543-783-101 Control Element Switch/dimmer Single push button aluminium silver - impuls 6543-783-101 1 piece
2CKA006599A2621
6543-79-101 Control Element Switch/dimmer Single push button champagne metallic - impuls 6543-79-101 1 piece
2CKA006599A2903
6545-74 Control Element Dimmer Two-part button alpine white - impuls 6545-74 1 piece
2CKA006599A2973
6545-774 Control Element Dimmer Two-part button studio white matt - impuls 6545-774 1 piece
2CKA006599A2977
6545-775 Control Element Dimmer Two-part button black matt - impuls 6545-775 1 piece
2CKA006599A2905
6545-79 Control Element Dimmer Two-part button champagne metallic - impuls 6545-79 1 piece
2CKA008200A0090
8253-74 Cover Plate Loudspeaker white impuls 8253-74 1 piece
2CKA008200A0130
8253-774 Cover Plate Loudspeaker white impuls 8253-774 1 piece
2CKA008200A0128
8253-775 Cover Plate Loudspeaker black impuls 8253-775 1 piece
2CKA008200A0117
8253-777 Cover Plate Loudspeaker red 8253-777 1 piece
2CKA008200A0092
8253-783 Cover Plate Loudspeaker aluminium impuls 8253-783 1 piece
2CKA008200A0091
8253-79 Cover Plate Loudspeaker other impuls 8253-79 1 piece

Technical

  • Number of Gangs:
    1
  • Design Range:
    impuls
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Glossy
    Anodised
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Color:
    gold
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    6 mm
  • Product Net Depth / Length:
    81 mm
  • Product Net Weight:
    17 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    124 mm
  • Package Level 1 Height:
    92 mm
  • Package Level 1 Depth / Length:
    114 mm
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    4011395174616
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    193 mm
  • Package Level 2 Height:
    139 mm
  • Package Level 2 Depth / Length:
    593 mm
  • Package Level 2 Gross Weight:
    1.7 kg
  • Package Level 3 Units:
    5600 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.123 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    115.2 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links