Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2086 W-54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2086 W-54

General Information

  • Extended Product Type:
    2086 W-54
  • Product ID:
    2CKA001761A1510
  • EAN:
    4011395079591
  • Catalog Description:
    Cable Entry alpine white - ocean
  • Long Description:
    Trunking dimension: 15 x 15 mm or 15 x 30 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    ocean
  • Model Number:
    Duct slider
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white

Material Compliance

  • RoHS Information:
    2CKA200000E3174
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    11 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000240 - Cable entry
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144031
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links