You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1862 EB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1862 EB

General Information

  • Extended Product Type:
    1862 EB
  • Product ID:
    2CKA001764A0133
  • EAN:
    4011395182307
  • Catalog Description:
    1862 EB Socket Fixing Plate Communication devices 2 gang anthracite - 63x63
  • Long Description:
    For cover plate and SM box 1758-... for communication devices.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001724A4264
1758 WN-54 Mounting Box alpine white - ocean 1758 WN-54 1 piece
2CKA001724A1010
1758-20 Cover plate with labelling field For data connection housing 2 gang platinum - alpha 1758-20 1 piece
2CKA001724A1028
1758-21 Cover plate with labelling field For data connection housing 2 gang bronze - alpha 1758-21 1 piece
2CKA001724A1002
1758-212 Cover plate with labelling field For data connection housing 2 gang white - Busch-Duro 2000 1758-212 1 piece
2CKA001724A1663
1758-214 Cover plate with labelling field For data connection housing 2 gang alpine white - Reflex SI 1758-214 1 piece
2CKA001724A2513
1758-22G Cover plate with labelling field For data connection housing 2 gang ivory - alpha 1758-22G 1 piece
2CKA001724A2067
1758-24G Cover plate with labelling field For data connection housing 2 gang studio white - alpha 1758-24G 1 piece
2CKA001724A2793
1758-260 Cover Plate For data connection housing 2 gang palladium - alpha 1758-260 1 piece
2CKA001724A2798
1758-266 Cover plate with labelling field For data connection housing 2 gang titanium - alpha 1758-266 1 piece
2CKA001753A0053
1758-72 Cover plate with labelling field For data connection housing 2 gang ivory - impuls 1758-72 1 piece
2CKA001753A5010
1758-74 Cover plate with labelling field For data connection housing 2 gang alpine white - impuls 1758-74 1 piece
2CKA001753A0175
1758-774 Cover plate with labelling field For data connection housing 2 gang studio white matt - impuls 1758-774 1 piece
2CKA001753A0147
1758-775 Cover plate with labelling field For data connection housing 2 gang black matt - impuls 1758-775 1 piece
2CKA001753A0054
1758-783 Cover plate with labelling field For data connection housing 2 gang aluminium silver - impuls 1758-783 1 piece
2CKA001753A5499
1758-79 Cover plate with labelling field For data connection housing 2 gang champagne metallic - impuls 1758-79 1 piece
2CKA001724A4292
1758-803 Cover plate with labelling field For data connection housing 2 gang grey metallic - 63x63 1758-803 1 piece
2CKA001724A4253
1758-81 Cover plate with labelling field For data connection housing 2 gang anthracite - 63x63 1758-81 1 piece
2CKA001724A2759
1758-82 Cover plate with labelling field For data connection housing 2 gang ivory white - 63x63 1758-82 1 piece
2CKA001724A4263
1758-83 Cover plate with labelling field For data connection housing 2 gang aluminium silver - 63x63 1758-83 1 piece
2CKA001724A2761
1758-84 Cover plate with labelling field For data connection housing studio white - 63x63 1758-84 1 piece
2CKA001724A4272
1758-866 Cover plate with labelling field For data connection housing 2 gang stainless steel - Pure Stainless Steel 1758-866 1 piece
2CKA001724A4307
1758-884 Cover plate with labelling field For data connection housing 2 gang studio white matt - 63x63 1758-884 1 piece
2CKA001724A4299
1758-885 Cover plate with labelling field For data connection housing 2 gang black matt - 63x63 1758-885 1 piece

Installation

Technical

  • Application:
    Communication devices
  • Design Range:
    63x63
    alpha
    alpha exclusive
    alpha nea
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    ocean
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Inclined
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E3197
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    59 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    5.5 g
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0462

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links