Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1701-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1701-212

General Information

  • Extended Product Type:
    1701-212
  • Product ID:
    2CKA001799A0287
  • EAN:
    4011395456507
  • Catalog Description:
    Mounting Box 1 gang white - Busch-Duro 2000
  • Long Description:
    Box for inserts and cover plates with cover frame.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001725A1552
Cover Frame 1gang white - Busch-Duro 2000 2511-212-500 1 piece
2CKA001725A1463
Cover Frame 1gang white - Busch-Duro 2000 2511-212-507 1 piece
2CKA001725A0613
Cover Frame 1gang white - Busch-Duro 2000 2511-212-506 1 piece
2CKA001754A4516
Cover Frame 1gang white - Busch-Duro 2000 1721 NS-212-500 1 piece
2CKA001725A0662
Cover Frame 1gang white - Busch-Duro 2000 2511 JH-212 1 piece
2CKA001761A1293
Cable Entry white - Busch-Duro 2000 SI Linear 2088-212 1 piece
2CKA001761A1228
Cable Entry white - Busch-Duro 2000 SI Linear 2087-212 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    1
  • Design Range:
    Busch-Duro 2000
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Material Compliance

  • RoHS Information:
    2CKA200000E3261
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    57.5 g
  • Built-In Depth (t2):
    40 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links