Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1701-884

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1701-884

General Information

  • Extended Product Type:
    1701-884
  • Product ID:
    2CKA001799A0921
  • EAN:
    4011395126851
  • Catalog Description:
    Mounting Box 1 gang studio white matt - future linear
  • Long Description:
    Box for inserts and cover plates with cover frame.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1493
Cable Entry anthracite - future linear 2087-81 1 piece
2CKA001761A1494
Cable Entry ivory white - future linear 2087-82 1 piece
2CKA001761A1495
Cable Entry studio white - future linear 2087-84 1 piece
2CKA001761A1498
Cable Entry anthracite - future linear 2088-81 1 piece
2CKA001761A1499
Cable Entry ivory white - future linear 2088-82 1 piece
2CKA001761A1500
Cable Entry studio white - future linear 2088-84 1 piece
2CKA001761A1504
Cable Entry aluminium silver - future linear 2087-83 1 piece
2CKA001761A1505
Cable Entry aluminium silver - future linear 2088-83 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    1
  • Design Range:
    future linear
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt

Material Compliance

  • RoHS Information:
    2CKA200000E3290
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    63.5 g
  • Built-In Depth (t2):
    40 mm
  • Dimension Diagram:
    2CKA000097E0251

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links