You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1703-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1703-885

General Information

  • Extended Product Type:
    1703-885
  • Product ID:
    2CKA001799A0956
  • EAN:
    4011395137833
  • Catalog Description:
    1703-885 Mounting Box 3 gang black matt - future linear
  • Long Description:
    Box for inserts and cover plates with cover frame.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1494
2087-82 Cable Entry ivory white - future linear 2087-82 1 piece
2CKA001761A1504
2087-83 Cable Entry aluminium silver - 63x63 2087-83 1 piece
2CKA001761A1495
2087-84 Cable Entry studio white - future linear 2087-84 1 piece
2CKA001761A1498
2088-81 Cable Entry anthracite - future linear 2088-81 1 piece
2CKA001761A1499
2088-82 Cable Entry ivory white 2088-82 1 piece
2CKA001761A1505
2088-83 Cable Entry aluminium silver 2088-83 1 piece
2CKA001761A1500
2088-84 Cable Entry studio white 2088-84 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    3
  • Design Range:
    future linear
    63x63
  • Mounting Type:
    Flush Mounted
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black matt

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E3295
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    222 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    149 g
  • Built-In Depth (t2):
    40 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.202 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links