Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1701-217-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1701-217-101

General Information

  • Extended Product Type:
    1701-217-101
  • Product ID:
    2CKA001799A0997
  • EAN:
    4011395259931
  • Catalog Description:
    Mounting Box 1 gang red - Reflex SI
  • Long Description:
    Box for inserts and cover plates with cover frame.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    1
  • Design Range:
    Reflex SI
    Busch-Duro 2000
    Reflex SI/SI Linear
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 3020 - Traffic Red
  • Color:
    red

Material Compliance

  • RoHS Information:
    2CKA200000E3325
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    59 g
  • Built-In Depth (t2):
    40 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links