Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20 EFDB2-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20 EFDB2-500

General Information

  • Extended Product Type:
    20 EFDB2-500
  • Product ID:
    2CKA002011A6219
  • EAN:
    4011395173619
  • Catalog Description:
    Socket Outlets with Hinged Lid grey
  • Long Description:
    Upper part of housing and hinged lid made of diecast aluminium. Installation housing made from extra-durable high-performance plastic. Wall-flush installation. With 2 M 20 entries. With screwless terminals. 2 P + E, Not suitable for hollow wall installation

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Connection Type:
    Plug Clamp
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Lacquered
    Glossy
  • Material:
    Aluminium
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Color:
    grey
  • Protection Cap Type:
    Hinged Lid

Material Compliance

  • RoHS Information:
    2CKA200000E3509
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP41

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    259.5 g
  • Built-In Depth (t2):
    31 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links