Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20 EUCB2USB-214-510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20 EUCB2USB-214-510

General Information

  • Extended Product Type:
    20 EUCB2USB-214-510
  • Product ID:
    2CKA002011A6265
  • EAN:
    4011395303672
  • Catalog Description:
    Socket insert Protective contact (SCHUKO) with USB AA alpine white - Reflex SI/SI Linear
  • Long Description:
    For connecting electric loads. DP (2 P + E) With screwless terminals. For supply and support of mobile devices via USB-cable. With two USB type A outputs. Simultaneous charging via USB connection and use of the SCHUKO® socket outlet. Support of loading protocol on the USB-A connection: Apple MFI with 2.4 A and BC 1.2 with 1.5 A. With electronic short-circuit protection. With electronic overload protection.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V AC
  • Secondary Voltage:
    5 V
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.075 W
  • Power Supply Type:
    Integrated
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Outputs:
    2
    USB-A 2
  • Number of Gangs:
    1
  • Design Range:
    Reflex SI/SI Linear
  • Connection Type:
    Plug Clamp
  • Load Type:
    SCHUKO® socket outlet
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    None
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Weight:
    0 g
  • Application Function:
    Mobile Device Charging
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E7232
  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    0d20669e-1faa-4e00-927e-38deaf6c7949 Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +35 °C
  • Degree of Protection:
    IP20

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    114.5 g
  • Built-In Depth (t2):
    39.5 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links