Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2300 EWDI

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2300 EWDI

General Information

  • Extended Product Type:
    2300 EWDI
  • Product ID:
    2CKA002083A0343
  • EAN:
    4011395228401
  • Catalog Description:
    2300 EWDI Design Ocean
  • Long Description:
    impact resistant for tough conditions With screw-type terminals. Impact protection: IK07.

Technical

  • Suitable For:
    2CKA002211A0092
  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Product Range:
    carat®
  • Connection Type:
    Screw Clamp
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic (2)
    Thermoplastic
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 5010 - Gentian Blue
  • Color:
    Black
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP66
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    54447651-7897-47b4-9e36-09f535224d91 Germany (DE)

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    82 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    210 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    219 mm
  • Package Level 1 Height:
    117 mm
  • Package Level 1 Depth / Length:
    386 mm
  • Package Level 1 Gross Weight:
    2.1 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds