Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20-02 EW-54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20-02 EW-54

General Information

  • Extended Product Type:
    20-02 EW-54
  • Product ID:
    2CKA002084A0710
  • EAN:
    4011395079645
  • Catalog Description:
    SCHUKO® Double socket with Hinged Lid alpine white - ocean
  • Long Description:
    For vertical installation. With screwless terminals. Prewired with hinged lids, 2 P + E,

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1508
Cable Entry alpine white - ocean 2136 W-54 1 piece
2CKA001761A1509
Cable bushing alpine white - ocean 2138 W-54 1 piece
2CKA001761A1511
Cable Entry alpine white - ocean 2139 W-54 1 piece
2CKA001761A1510
Cable Entry alpine white - ocean 2086 W-54 1 piece
2CKA001716A0042
Mounting Plate brass - ocean 2609 WS 1 piece
2CKA001799A0882
Label Holder clear transparent - ocean 1763-53 1 piece
2CKA001761A1512
Cable Entry alpine white - ocean 2137/10 W-54 1 piece
2CKA001761A1513
Cable Entry alpine white - ocean 2137/11 W-54 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Mounting with Screw
  • Mounting Orientation:
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50 Hz
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Gangs:
    2
  • Design Range:
    ocean
  • Connection Type:
    Plug Clamp
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • Legend:
    Without imprint
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Protection Cap Type:
    Hinged Lid

Material Compliance

  • RoHS Information:
    2CKA200000E4063
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    086cca41-d11f-4106-9042-0417e2f9e0cb Germany (DE)
  • Simplified SCIP:
    086cca41-d11f-4106-9042-0417e2f9e0cb Germany (DE)

Environmental

  • Degree of Protection:
    IP44

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    167 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    243.5 g
  • Built-In Depth (t2):
    0 mm
  • Dimension Diagram:
    2CKA000097E0474

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links