Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2064 UG-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2064 UG-101

General Information

  • Extended Product Type:
    2064 UG-101
  • Product ID:
    2CKA002560A0192
  • EAN:
    4011395100776
  • Catalog Description:
    Busch-Perilex® Socket with protective contact with Hinged Lid white
  • Long Description:
    With thermoplastic hinged lid With round built-in installation box 3064.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    415 V
  • Rated Current (In):
    16 A
  • Design:
    Busch-Perilex®
  • Socket Outlet Type:
    Socket Outlets with Protective Contact
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Protection Cap Type:
    Hinged Lid

Material Compliance

  • RoHS Information:
    2CKA200000E4237
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    90bb19a8-ab0f-4243-832b-647e9a75912f Czech Republic (CZ)

Environmental

  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    66 mm
  • Product Net Weight:
    218 g
  • Dimension Diagram:
    2CKA000097E0497

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links