Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2364 SW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2364 SW

General Information

  • Extended Product Type:
    2364 SW
  • Product ID:
    2CKA002590A0024
  • EAN:
    4011395256503
  • Catalog Description:
    Plug 415 V white
  • Long Description:
    With central entry.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA002510A0113
Socket white 2064 SR W-500 1 piece
2CKA002540A0045
Socket white 2064 JW-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    415 V
  • Rated Current (In):
    16 A
  • Contacts Configuration:
    3P+N+E
  • Design:
    Busch-Perilex®
  • Socket Outlet Type:
    Socket Outlets with Protective Contact
  • Material:
    Duroplast
  • Cable Entry Position:
    Straight
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Material Compliance

  • RoHS Information:
    2CKA200000E4240
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    49.5 mm
  • Product Net Height:
    49.5 mm
  • Product Net Depth / Length:
    70.5 mm
  • Product Net Weight:
    0.13 kg
  • Dimension Diagram:
    2CKA000097E0567

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000462 - Perilex plug
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links