Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2364 KUW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2364 KUW

General Information

  • Extended Product Type:
    2364 KUW
  • Product ID:
    2CKA002595A0023
  • EAN:
    4011395257104
  • Catalog Description:
    Connector 415 V white
  • Long Description:
    With central entry.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA002590A0164
Plug 415 V white 2064 SWLW 1 piece
2CKA002590A0024
Plug 415 V white 2364 SW 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    415 V
  • Rated Current (In):
    16 A
  • Design:
    Busch-Perilex®
  • Socket Outlet Type:
    Socket Outlets with Protective Contact
  • Material:
    Duroplast
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Material Compliance

  • RoHS Information:
    2CKA200000E4245
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    86 mm
  • Product Net Weight:
    155 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000086 - Perilex socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links