You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6120/13-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6120/13-500

General Information

  • Extended Product Type:
    6120/13-500
  • Product ID:
    2CKA006120A0072
  • EAN:
    4011395102275
  • Catalog Description:
    6120/13-500 Power bus coupler, FM
  • Long Description:
    For Busch-priOn® support frame, 1gang, 2gang, and 3gang. Additional power supply must be connected via enclosed terminal block, e.g. yellow/white wires in bus connection. KNX connection exclusively for bus communication. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Suitable For:
    2CKA006310A0082
    2CKA006310A0083
    2CKA006310A0084
  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Number of Connections:
    Number of connections sensor/actuator: 1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4460
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    58 mm
  • Product Net Depth / Length:
    78 mm
  • Product Net Weight:
    0.065 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.095 kg
  • Customs Tariff Number:
    85176200
  • E-Number (Finland):
    2815009
  • E-Number (Sweden):
    1750113
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000634 - Bus coupler for bus system
  • ETIM 9:
    EC000634 - Bus coupler for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • eClass:
    V11.0 : 27143108
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links