You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6120/12-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6120/12-101-500

General Information

  • Extended Product Type:
    6120/12-101-500
  • Product ID:
    2CKA006120A0075
  • EAN:
    4011395135488
  • Catalog Description:
    6120/12-101-500 Bus coupler, FM
  • Long Description:
    For Busch-priOn® 1gang support frame 6346/10-10x and control elements 6122/0x-xxx, 6124/0x-xxx, 6125/0x-xxx, 6126/0x-xxx, 6127/0x-xxx, 6128/0x-xxx, 6129/0x-xxx. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA006134D0110
  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Rated Current (In):
    24 A
  • Number of Connections:
    Number of connections sensor/actuator: 1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4463
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    58 mm
  • Product Net Depth / Length:
    78 mm
  • Product Net Weight:
    68 g
  • Built-In Depth (t2):
    22 mm

Ordering

  • Replaced Product ID (OLD):
    6120-0-0075

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000634 - Bus coupler for bus system
  • ETIM 9:
    EC000634 - Bus coupler for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • eClass:
    V11.0 : 27143108
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links