Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6120/12-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6120/12-101-500

General Information

  • Extended Product Type:
    6120/12-101-500
  • Product ID:
    2CKA006120A0075
  • EAN:
    4011395135488
  • Catalog Description:
    6120/12-101-500 Flush-mounted bus coupler
  • Long Description:
    For Busch-priOn® 1gang support frame 6346/10-10x and control elements 6122/0x-xxx, 6124/0x-xxx, 6125/0x-xxx, 6126/0x-xxx, 6127/0x-xxx, 6128/0x-xxx, 6129/0x-xxx. The bus can be connected via enclosed terminal block.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Busch-priOn » Bus Coupling Units
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Solo » Bus Coupling Units

Ordering

  • EAN:
    4011395135488
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1751115

Dimensions

  • Product Net Depth / Length:
    0.023 m
  • Product Net Height:
    0.05 m
  • Product Net Width:
    0.045 m
  • Product Net Weight:
    68 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395135488
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    68 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.29 m
  • Package Level 2 Height:
    0.098 m
  • Package Level 2 Width:
    0.16 m
  • Package Level 2 Gross Weight:
    680 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000634 - Bus coupler for bus system
  • ETIM 6:
    EC000634 - Bus coupler for bus system
  • ETIM 7:
    EC000634 - Bus coupler for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds