Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6123/22-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6123/22-500

General Information

  • Extended Product Type:
    6123/22-500
  • Product ID:
    2CKA006123A0003
  • EAN:
    4011395157992
  • Catalog Description:
    6123/22-500 symbol scene
  • Long Description:
    Labelling insert for Millenium control covers 1/2gang, 2/4gang, 3/6gang und 3/6gang with infrared.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Product Type:
    Imprinting aid
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E4467
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    12.7 mm
  • Product Net Height:
    12.7 mm
  • Product Net Depth / Length:
    7.7 mm
  • Product Net Weight:
    2.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links