Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6123/24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6123/24-500

General Information

  • Extended Product Type:
    6123/24-500
  • Product ID:
    2CKA006123A0005
  • EAN:
    4011395176450
  • Catalog Description:
    6123/24-500 symbol lighting 2
  • Long Description:
    Labelling insert for Millenium control covers 1/2gang, 2/4gang, 3/6gang und 3/6gang with infrared.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Product Type:
    Imprinting aid
  • Battery Weight:
    0 g

Environmental

Dimensions

  • Product Net Width:
    12.7 mm
  • Product Net Height:
    12.7 mm
  • Product Net Depth / Length:
    7.7 mm
  • Product Net Weight:
    2.5 g

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links