Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6122/02-82-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6122/02-82-500

General Information

  • Extended Product Type:
    6122/02-82-500
  • Product ID:
    2CKA006132A0284
  • EAN:
    4011395140611
  • Catalog Description:
    6122/02-82-500 Busch-Watchdog 180 flush-mounted comfort sensor II with multi-lens
  • Long Description:
    For ABB i-bus® KNX 6120/12-101, 6120/13. Movement detector with up to 4 channels. Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.).

Ordering

  • EAN:
    4011395140611
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    2.8 cm
  • Product Net Height:
    6.3 cm
  • Product Net Width:
    6.3 cm
  • Product Net Weight:
    0.037 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395140611
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    63 g

Technical

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001582 - Movement sensor for bus system
  • ETIM 8:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds