Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6179/01-208-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6179/01-208-500

General Information

  • Extended Product Type:
    6179/01-208-500
  • Product ID:
    2CKA006132A0314
  • EAN:
    4011395168561
  • Catalog Description:
    Presence Detection Horizontal 0 ... 220 ° silver metallic
  • Long Description:
    With 2 movement channels. With 1 twilight channel with 3 switching thresholds. No remote control possible via IR remote control KNX. With integrated KNX bus coupler. No additional power supply necessary. Surveillance density: 92 sectors with 368 switching segments. Twilight sensor: approx. 1 - 1000 lux Switch-off delay: approx. 10 sec to 1092 min Sensor angle: 220° Range: approx. 16 m

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006800A2563
Ceiling/Corner Adapter MasterLINE silver metallic 6868-208-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8035
  • Number of Channels:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • Color:
    silver metallic
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4496
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP55

Dimensions

  • Product Net Width:
    125 mm
  • Product Net Height:
    115 mm
  • Product Net Depth / Length:
    141 mm
  • Product Net Weight:
    317 g
  • Built-In Depth (t2):
    0 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121801
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links