You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6179/02-208-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6179/02-208-500

General Information

  • Extended Product Type:
    6179/02-208-500
  • Product ID:
    2CKA006132A0318
  • EAN:
    4011395168622
  • Catalog Description:
    6179/02-208-500 Busch-Watchdog 220 KNX pre
  • Long Description:
    With 4 movement channels. With 1 twilight / brightness channel with 3 switching thresholds. With 1 temperature channel with three switching thresholds. With 7-channel IR remote control. Remote control possible via IR remote control KNX 6179 (included in scope of delivery). With integrated KNX bus coupler. No additional power supply necessary. Surveillance density: 92 sectors with 368 switching segments. Twilight sensor: approx. 1 - 1000 lux Brightness sensor: approx. 1 - 80 klux. Temperature sensor: approx. -25 to +55 °C Switch-off delay: approx. 10 sec to 1092 min Sensor angle: 220° Range: approx. 16 m

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006800A2563
Adapter MasterLINE silver metallic 6868-208-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8035
  • Number of Channels:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Mounting Type:
    Surface Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • Color:
    silver metallic
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    2.5 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP55
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4500
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    125 mm
  • Product Net Height:
    115 mm
  • Product Net Depth / Length:
    141 mm
  • Product Net Weight:
    0.54 kg
  • Built-In Depth (t2):
    0 mm

Ordering

  • Replaced Product ID (OLD):
    6132-0-0318

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001582 - Movement sensor for bus system
  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links